Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 0.4346 RM - 0.4814 RM | 12700 In stock |
0.980 in
24.9 mm
|
Red
|
|
HDPE
|
|
||
| 0.2848 RM - 0.3156 RM | 638 In stock |
0.690 in
17.5 mm
|
Red
|
|
PE
|
9/16-18
|
||
| 0.4444 RM - 0.4923 RM | 76560 In stock |
0.89 in
22.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4565 RM - 0.5056 RM | 14407 In stock |
1.547 in
39.3 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.3077 RM - 0.3411 RM | 6550 In stock |
0.720 in
18.3 mm
|
Red
|
|
HDPE
|
|
||
| 0.573 RM - 0.635 RM | 85940 In stock |
0.827 in
21.0 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 3.1749 RM - 3.5178 RM | 10 In stock |
1.339 in
34.0 mm
|
Red
|
|
LDPE
|
11⁄16 in x 14
|
||
| 0.5968 RM - 0.661 RM | 320341 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
1/2 in x 20
|
||
| 0.5713 RM - 0.6332 RM | 747018 In stock |
0.750 in
19.1 mm
|
Yellow
|
|
PP
|
|
||
| 0.4517 RM - 0.5002 RM | 583 In stock |
1.160 in
29.5 mm
|
Red
|
|
PE
|
1-14
|
||
| 0.5786 RM - 0.6411 RM | 9036 In stock |
0.701 in
17.8 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4019 RM - 0.4455 RM | 5630 In stock |
1.26 in
32.0 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 10763 | 0.3569 RM - 0.3958 RM | 100503 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
| 1.2687 RM - 1.4059 RM | 167253 In stock |
0.854 in
21.7 mm
|
Red
|
|
LDPE
|
11/16 in x 12
|
||
| 3.9483 RM - 4.375 RM | 328 In stock |
2.898 in
73.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.8256 RM - 0.9148 RM | 600 In stock |
1.880 in
47.8 mm
|
Red
|
|
HDPE
|
|
||
| 0.6453 RM - 0.7151 RM | 100019 In stock |
0.940 in
23.9 mm
|
Yellow
|
|
PP
|
|
||
| 0.4954 RM - 0.5488 RM | 144949 In stock |
0.539 in
13.7 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 1.1255 RM - 1.2469 RM | 105822 In stock |
1.102 in
28.0 mm
|
Red
|
|
LDPE
|
7/8 in x 14
|
||
| 0.4632 RM - 0.5129 RM | 29488 In stock |
1.449 in
36.8 mm
|
Red
|
|
LDPE - PIR