These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 9.4353 RM - 10.4546 RM | Request the lead time here |
0.750 in
19.1 mm
|
Blue
|
|
HDPE
|
|
||
| 14.0695 RM - 15.5896 RM | Request the lead time here |
1.060 in
26.9 mm
|
Blue
|
|
HDPE
|
|
||
| 11.1569 RM - 12.362 RM | 500 In stock |
0.810 in
20.6 mm
|
Blue
|
|
HDPE
|
|
||
| 7.3653 RM - 8.1612 RM | Request the lead time here |
0.620 in
15.7 mm
|
Blue
|
|
HDPE
|
|
||
| 9.8208 RM - 10.8819 RM | Request the lead time here |
0.940 in
23.9 mm
|
Blue
|
|
HDPE
|
|
||
| 18.7535 RM - 20.7798 RM | Request the lead time here |
1.310 in
33.3 mm
|
Blue
|
|
HDPE
|
|
||
| 14.0695 RM - 15.5896 RM | Request the lead time here |
1.180 in
30 mm
|
Blue
|
|
HDPE
|
|
||
| 6.473 RM - 7.1723 RM | Request the lead time here |
0.680 in
17.3 mm
|
Blue
|
|
HDPE
|
|
||
| 0.1979 RM - 0.2191 RM | Request the lead time here |
0.870 in
22.1 mm
|
Red
|
|
PE
|
11/16-16
|
||
| 0.8135 RM - 0.9015 RM | Request the lead time here |
1.630 in
41.4 mm
|
Red
|
|
PE
|
1-7/16-12
|
||
| 10575 | 0.4438 RM - 0.4917 RM | 169511 In stock |
1.063 in
27.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
| 1.1048 RM - 1.2244 RM | 512550 In stock |
0.803 in
20.4 mm
|
Red
|
|
LDPE
|
9⁄16 in x 18
|
||
| 0.9111 RM - 1.0095 RM | 11195 In stock |
1.311 in
33.3 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4517 RM - 0.5002 RM | 583 In stock |
1.160 in
29.5 mm
|
Red
|
|
PE
|
1-14
|
||
| 0.8256 RM - 0.9148 RM | 600 In stock |
1.880 in
47.8 mm
|
Red
|
|
HDPE
|
|
||
| 0.5968 RM - 0.661 RM | 320341 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
1/2 in x 20
|
||
| 0.8771 RM - 0.9719 RM | 261976 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
7⁄16 in x 20
|
||
| 1.0769 RM - 1.1935 RM | 62048 In stock |
1.992 in
50.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4146 RM - 0.4596 RM | 3315 In stock |
1.008 in
25.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 2.773 RM - 3.0723 RM | 16 In stock |
1.880 in
47.8 mm
|
Yellow
|
|
PP
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue