These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Length Under Shoulder | Compatible Thread Sizes | Overall Diameter | Head Width Across Flats | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
4.8721 RM - 5.3986 RM | 1540 In stock |
12.0 NaN
12.0 NaN
|
|
|
2.504 in
63.6 mm
|
1.500 in
38.1 mm
|
1.142 in
29.0 mm
|
||
2.4959 RM - 2.7656 RM | 2664 In stock |
12.0 NaN
12.0 NaN
|
|
|
1.575 in
40.0 mm
|
1.000 in
25.4 mm
|
1 in
25.4 mm
|
||
BLWF140A | 3.8542 RM - 4.2703 RM | 19 In stock |
12.0 NaN
12.0 NaN
|
|
|
2.217 in
56.3 mm
|
1.125 in
28.6 mm
|
1.161 in
29.5 mm
|
|
5.0187 RM - 5.5609 RM | 2880 In stock |
12.0 NaN
12.0 NaN
|
|
|
1.72 in
43.7 mm
|
1.000 in
25.4 mm
|
1.091 in
27.7 mm
|
||
0.8919 RM - 0.9882 RM | 2936 In stock |
16.0 NaN
16.0 NaN
|
|
|
1.13 in
28.7 mm
|
0.750 in
19.1 mm
|
0.799 in
20.3 mm
|
||
1.074 RM - 1.1902 RM | 5494 In stock |
18.0 NaN
18.0 NaN
|
|
|
0.913 in
23.2 mm
|
0.500 in
12.7 mm
|
0.689 in
17.5 mm
|
||
3.4567 RM - 3.8302 RM | 2930 In stock |
12.0 NaN
12.0 NaN
|
|
|
1.866 in
47.4 mm
|
1.000 in
25.4 mm
|
1.079 in
27.4 mm
|
||
0.9584 RM - 1.0618 RM | 10182 In stock |
20.0 NaN
20.0 NaN
|
|
|
0.85 in
21.6 mm
|
0.500 in
12.7 mm
|
0.673 in
17.1 mm
|
||
0.8224 RM - 0.9112 RM | 10050 In stock |
20.0 NaN
20.0 NaN
|
|
|
0.772 in
19.6 mm
|
0.500 in
12.7 mm
|
0.661 in
16.8 mm
|
||
1.6997 RM - 1.8836 RM | 2369 In stock |
14.0 NaN
14.0 NaN
|
|
|
1.283 in
32.6 mm
|
0.750 in
19.1 mm
|
0.89 in
22.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue