Menu Search

Twist Tie - ; ; Spacer Length - 4.8 mm | 0.189 in

Item code:

STL-1-250-3-19

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 16999 0.2253 RM
17000 - 33999 0.2136 RM
34000 + 0.2037 RM
Standard pack: 1000

Order in multiple of 1000

Total price

225.30 RM

1000 x 0.2253 RM

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Compatible Hole Size 4.0 mm
Spacer Length 4.8 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us