Menu Search

Weld On Hinges - Bullet

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Overall Diameter Overall Length Material Overall Width View
88.2351 RM - 92.879 RM 9224 In stock
10.0 mm
16.0 mm
120.0 mm
Stainless Steel
63.9585 RM - 67.3246 RM Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
22.4092 RM - 23.5887 RM 12996 In stock
6.0 mm
10.0 mm
60.0 mm
Stainless Steel
21.4209 RM - 22.5482 RM 1370 In stock
13.0 mm
Steel
20.0 mm
150.0 mm
Steel
29.0964 RM - 30.628 RM 2480 In stock
10.0 mm
Steel
16.0 mm
120.0 mm
Steel
24.6504 RM - 25.9471 RM 9840 In stock
8.0 mm
13.0 mm
80.0 mm
Aluminium
7.6931 RM - 8.5242 RM 14400 In stock
5.0 mm
Steel
8.0 mm
50.0 mm
Steel
32.9342 RM - 34.6679 RM 2500 In stock
13.0 mm
Steel
20.0 mm
180.0 mm
Steel
33.9959 RM - 35.7848 RM 7473 In stock
13.0 mm
Brass
20.0 mm
150.0 mm
Steel
11.9643 RM - 12.5938 RM 5800 In stock
10.0 mm
Brass
16.0 mm
100.0 mm
Steel
11.4058 RM - 12.0062 RM 2200 In stock
8.0 mm
Brass
13.0 mm
80.0 mm
Steel
7.4697 RM - 7.8631 RM 26695 In stock
5.0 mm
Brass
8.0 mm
40.0 mm
Steel
10.4358 RM - 10.9846 RM 19595 In stock
6.0 mm
Brass
11.5 mm
70.0 mm
Steel
9.7183 RM - 10.23 RM 45 In stock
6.0 mm
Brass
10.0 mm
60.0 mm
Steel
6.0692 RM - 6.3886 RM 13542 In stock
5.0 mm
Steel
8.0 mm
40.0 mm
Steel
7.9366 RM - 8.3542 RM 2639 In stock
5.0 mm
Brass
8.0 mm
50.0 mm
Steel
37.5004 RM - 39.4746 RM 350 In stock
10.0 mm
16.0 mm
100.0 mm
Aluminium
25.2587 RM - 26.5881 RM 17745 In stock
6.0 mm
Steel
11.5 mm
70.0 mm
Steel
9.907 RM - 10.4285 RM 32450 In stock
6.0 mm
Steel
10.0 mm
60.0 mm
Steel
1349745 40.7645 RM - 42.9098 RM 19 In stock
13.0 mm
Brass
20.0 mm
180.0 mm
Steel
  • of 2
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Stainless Steel

1349749

Price Range
92.879 RM - 88.2351 RM

Stock Levels
9224 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Stainless Steel

1349733

Price Range
67.3246 RM - 63.9585 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Stainless Steel

1349748

Price Range
23.5887 RM - 22.4092 RM

Stock Levels
12996 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Stainless Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349727

Price Range
22.5482 RM - 21.4209 RM

Stock Levels
1370 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349737

Price Range
30.628 RM - 29.0964 RM

Stock Levels
2480 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349731

Price Range
25.9471 RM - 24.6504 RM

Stock Levels
9840 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349735

Price Range
8.5242 RM - 7.6931 RM

Stock Levels
14400 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349738

Price Range
34.6679 RM - 32.9342 RM

Stock Levels
2500 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349744

Price Range
35.7848 RM - 33.9959 RM

Stock Levels
7473 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349729

Price Range
12.5938 RM - 11.9643 RM

Stock Levels
5800 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349728

Price Range
12.0062 RM - 11.4058 RM

Stock Levels
2200 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349739

Price Range
7.8631 RM - 7.4697 RM

Stock Levels
26695 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349742

Price Range
10.9846 RM - 10.4358 RM

Stock Levels
19595 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349741

Price Range
10.23 RM - 9.7183 RM

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349723

Price Range
6.3886 RM - 6.0692 RM

Stock Levels
13542 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349740

Price Range
8.3542 RM - 7.9366 RM

Stock Levels
2639 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349746

Price Range
39.4746 RM - 37.5004 RM

Stock Levels
350 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349736

Price Range
26.5881 RM - 25.2587 RM

Stock Levels
17745 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349724

Price Range
10.4285 RM - 9.907 RM

Stock Levels
32450 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349745

Price Range
42.9098 RM - 40.7645 RM

Stock Levels
19 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Brass