Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Knob Length Thread Size Colour Mount Type Thread Length Knob Material View
9.72 RM - 10.7702 RM 1358 In stock
M8
Black
Nylon
4.9681 RM - 5.5047 RM 6660 In stock
M5
Black
Nylon
20.1273 RM - 22.3018 RM 197 In stock
M5
Black
10.0 mm
17.8672 RM - 19.7976 RM 6715 In stock
M4
Black
10.0 mm
5.2212 RM - 5.7846 RM 119 In stock
M6
Black
Nylon
16.686 RM - 18.4883 RM 6536 In stock
M6
Black
Nylon
5.4003 RM - 5.9836 RM 28 In stock
M6
Black
Nylon
Wing Knob M8 33.0 mm Nylon

KTSW-33M08M25

Price Range
10.7702 RM - 9.72 RM

Stock Levels
1358 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M8
Wing Knob M5 Nylon

KTSW-28M05M15

Price Range
5.5047 RM - 4.9681 RM

Stock Levels
6660 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M5
Male Wing Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in

259051059935

Price Range
22.3018 RM - 20.1273 RM

Stock Levels
197 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    13.0 mm
  • Handle Length
    26.0 mm
Male Wing Knob - Thread Size - M4 ; Thread Length - 10.0 mm | 0.394 in

259041059935

Price Range
19.7976 RM - 17.8672 RM

Stock Levels
6715 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    11.0 mm
  • Handle Length
    20.0 mm
Wing Knob M6 Nylon

KTSW-28M06M10

Price Range
5.7846 RM - 5.2212 RM

Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M6
Wing Knob M6 32.0 mm 13.0 mm 16.0 mm Nylon

259061659935

Price Range
18.4883 RM - 16.686 RM

Stock Levels
6536 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Knob Material
    Nylon
  • Handle Height
    15.0 mm
Wing Knob M6 Nylon

KTSW-28M06M25

Price Range
5.9836 RM - 5.4003 RM

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M6