Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | 0.3952 RM |
| 10000 - 39999 | 0.3747 RM |
| 40000 + | 0.3572 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | PA66 |
| Inside Height | 2.0 mm |
| Inside Height | 0.079 in |
| Inside Width | 6.0 mm |
| Inside Width | 0.236 in |
| Maximum Panel Thickness | 2.2 mm |
| Maximum Panel Thickness | 0.087 in |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Overall Width | 12.0 mm |
| Overall Width | 0.472 in |
| Panel Thickness Range | 0.8 - 2.2 mm |
| Panel Thickness Range | 0.031 - 0.087 in |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue