Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | 0.4133 RM |
| 10000 - 39999 | 0.3928 RM |
| 40000 + | 0.3736 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | PA66 |
| Inside Height | 0.236 in |
| Inside Height | 6.0 mm |
| Inside Width | 0.354 in |
| Inside Width | 9.0 mm |
| Maximum Panel Thickness | 2.2 mm |
| Maximum Panel Thickness | 0.087 in |
| Minimum Panel Thickness | 0.031 in |
| Minimum Panel Thickness | 0.8 mm |
| Overall Width | 0.591 in |
| Overall Width | 15.0 mm |
| Panel Thickness Range | 0.031 - 0.087 in |
| Panel Thickness Range | 0.8 - 2.2 mm |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue