| Quantity | Unit price |
|---|---|
| 1000 - 9999 | 0.3531 RM |
| 10000 - 39999 | 0.335 RM |
| 40000 + | 0.3187 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Fitting Style | Push In |
| Material | PA66 |
| Saddle Type | Rectangular, Locking |
| Inside Height | 5.5 mm |
| Inside Height | 0.217 in |
| Inside Width | 0.866 in |
| Inside Width | 22.0 mm |
| Maximum Panel Thickness | 1.6 mm |
| Maximum Panel Thickness | 0.063 in |
| Overall Width | 0.984 in |
| Overall Width | 25.0 mm |
| Panel Thickness Range | 0.8 - 1.6 mm |
| Panel Thickness Range | 0.031 - 0.063 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E41938 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue