These mini wire saddles have an adhesive base, for quick installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
0.8166 RM - 0.9047 RM | 1021 In stock |
0.26 in
6.6 mm
|
|
|
0.118 in
3.0 mm
|
||
1.2334 RM - 1.3664 RM | 968 In stock |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
||
0.7833 RM - 0.868 RM | 2208 In stock |
0.362 in
9.2 mm
|
|
|
0.331 in
8.4 mm
|
||
0.7191 RM - 0.7968 RM | 3043 In stock |
0.189 in
4.8 mm
|
|
|
0.13 in
3.3 mm
|
||
0.4465 RM - 0.495 RM | 5 In stock |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
||
0.4343 RM - 0.481 RM | 2130 In stock |
0.173 in
4.4 mm
|
|
|
0.118 in
3.0 mm
|
||
0.8773 RM - 0.9713 RM | 4116 In stock |
0.189 in
4.8 mm
|
|
|
0.051 in
1.3 mm
|
||
0.8306 RM - 0.9199 RM | 5057 In stock |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
||
MWSEB-3-19A-RT | 0.9806 RM - 1.0868 RM | 5623 In stock |
0.26 in
6.6 mm
|
|
|
0.118 in
3.0 mm
|
|
0.8744 RM - 0.9689 RM | 7044 In stock |
0.189 in
4.8 mm
|
|
|
0.051 in
1.3 mm
|
||
0.3905 RM - 0.4331 RM | 2200 In stock |
0.173 in
4.4 mm
|
|
|
0.118 in
3.0 mm
|
||
0.9929 RM - 1.0991 RM | 10438 In stock |
0.315 in
8.0 mm
|
|
|
0.189 in
4.8 mm
|
||
0.4617 RM - 0.5113 RM | 3162 In stock |
0.189 in
4.8 mm
|
|
|
0.13 in
3.3 mm
|
||
1.2555 RM - 1.3915 RM | 1168 In stock |
0.358 in
9.1 mm
|
|
|
0.228 in
5.8 mm
|
||
0.7932 RM - 0.8791 RM | 2109 In stock |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
||
0.6164 RM - 0.6829 RM | 6933 In stock |
0.358 in
9.1 mm
|
|
|
0.228 in
5.8 mm
|
||
0.9608 RM - 1.0641 RM | 1149 In stock |
0.362 in
9.2 mm
|
|
|
0.331 in
8.4 mm
|
||
0.4617 RM - 0.5113 RM | 4657 In stock |
0.315 in
8.0 mm
|
|
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue