Menu Search

Wire Saddle - Mini, Snap In, Arrowhead mount

In stock

These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
58 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
1.1178 RM - 1.2386 RM 1060 In stock
4.3 mm
Micro
Push In
8.5 mm
0.2609 RM - 0.2889 RM 755 In stock
6.7 mm
Micro
Push In
2.9 mm
0.4897 RM - 0.5417 RM 16100 In stock
4.8 mm
Micro
Push In
0.9 mm
0.1576 RM - 0.1739 RM 89273 In stock
6.7 mm
Micro
Push In
2.9 mm
0.1558 RM - 0.1728 RM 1000 In stock
4.8 mm
Micro
Push In
2.9 mm
0.4442 RM - 0.4932 RM 122218 In stock
4.8 mm
Micro
Push In
0.9 mm
0.1395 RM - 0.1541 RM 1196 In stock
6.7 mm
Micro
Push In
2.9 mm
0.3456 RM - 0.3835 RM 39357 In stock
4.8 mm
Micro
Push In
0.9 mm
0.5224 RM - 0.5796 RM 4551 In stock
4.3 mm
Micro
Push In
3.0 mm
0.6561 RM - 0.7273 RM 6167 In stock
8.3 mm
Blind Hole
Fir Tree
2.8 mm
0.5796 RM - 0.6427 RM 364593 In stock
4.4 mm
Micro
Adhesive
3.0 mm
0.2066 RM - 0.23 RM 48131 In stock
4.3 mm
Micro
Push In
3.0 mm
0.3059 RM - 0.3391 RM 13840 In stock
6.7 mm
Micro
Push In
2.9 mm
0.502 RM - 0.5563 RM 3099 In stock
4.8 mm
Micro
Push In
2.9 mm
0.2691 RM - 0.2977 RM 42109 In stock
12.5 mm
Blind Hole
Fir Tree
2.8 mm
0.2002 RM - 0.2218 RM 15 In stock
4.3 mm
Micro
Push In
3.0 mm
0.1529 RM - 0.1687 RM 225 In stock
4.3 mm
Micro
Push In
3.0 mm
0.1191 RM - 0.1325 RM 40 In stock
4.8 mm
Micro
Push In
2.9 mm
0.2282 RM - 0.2522 RM 95627 In stock
9.1 mm
Micro
Push In
6.0 mm
0.2282 RM - 0.2522 RM 24172 In stock
9.1 mm
Micro
Push In
7.7 mm
  • of 3
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

MWS-2-19

Price Range
1.2386 RM - 1.1178 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 3.0 mm | 0.118 in ; Inside Width - 6.7 mm | 0.264 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSET2-2-01

Price Range
0.2889 RM - 0.2609 RM

Stock Levels
755 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    2.9 mm
Wire Saddle - Compatible Hole Diameter - 1.7 mm | 0.067 in ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 7.0 mm | 0.276 in; PA

MWSET1-1-1-19

Price Range
0.5417 RM - 0.4897 RM

Stock Levels
16100 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    1.5 mm
Wire Saddle - Compatible Hole Diameter - 3.0 mm | 0.118 in ; Inside Width - 6.7 mm | 0.264 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSET2-1-19

Price Range
0.1739 RM - 0.1576 RM

Stock Levels
89273 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    2.9 mm
Wire Saddle - Compatible Hole Diameter - 1.7 mm | 0.067 in ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 7.0 mm | 0.276 in; PA

MWSET1-2-1-19

Price Range
0.1728 RM - 0.1558 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    1.5 mm
Wire Saddle - Compatible Hole Diameter - 1.7 mm | 0.067 in ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 7.0 mm | 0.276 in; PA

MWSET1-1-1-01

Price Range
0.4932 RM - 0.4442 RM

Stock Levels
122218 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    1.5 mm
Wire Saddle - Compatible Hole Diameter - 3.0 mm | 0.118 in ; Inside Width - 6.7 mm | 0.264 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSET2-1-01

Price Range
0.1541 RM - 0.1395 RM

Stock Levels
1196 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    2.9 mm
Wire Saddle - Compatible Hole Diameter - 1.7 mm | 0.067 in ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 7.0 mm | 0.276 in; PA

MWSET1-1-01

Price Range
0.3835 RM - 0.3456 RM

Stock Levels
39357 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    1.5 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

MWS-1-19

Price Range
0.5796 RM - 0.5224 RM

Stock Levels
4551 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 4.0 mm | 0.157 in ; Inside Width - 8.3 mm | 0.327 in ; Overall Width - 12.7 mm | 0.5 in; PA

MBHWSSE-1-01

Price Range
0.7273 RM - 0.6561 RM

Stock Levels
6167 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Fir Tree
  • Material
    PA
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    4.0 mm
Wire Saddle - Compatible Hole Diameter - 4.4 mm | 0.173 in ; Inside Width - 4.4 mm | 0.173 in ; Overall Width - 6.9 mm | 0.272 in; PA

MWSB-1-01A2-RT

Price Range
0.6427 RM - 0.5796 RM

Stock Levels
364593 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    PA
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

MWS1-1-01

Price Range
0.23 RM - 0.2066 RM

Stock Levels
48131 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 3.0 mm | 0.118 in ; Inside Width - 6.7 mm | 0.264 in ; Overall Width - 9.1 mm | 0.358 in; PA

MWSET2-2-19

Price Range
0.3391 RM - 0.3059 RM

Stock Levels
13840 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    2.9 mm
Wire Saddle - Compatible Hole Diameter - 1.7 mm | 0.067 in ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 7.0 mm | 0.276 in; PA

MWSET1-2-01

Price Range
0.5563 RM - 0.502 RM

Stock Levels
3099 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    1.5 mm
Wire Saddle - Compatible Hole Diameter - 4.0 mm | 0.157 in ; Inside Width - 12.5 mm | 0.492 in ; Overall Width - 17.0 mm | 0.669 in; PA

MBHWSSE1-1-01

Price Range
0.2977 RM - 0.2691 RM

Stock Levels
42109 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Fir Tree
  • Material
    PA
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    4.0 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

MWS1-1-19

Price Range
0.2218 RM - 0.2002 RM

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 1.8 mm | 0.071 in ; Inside Width - 4.3 mm | 0.169 in ; Overall Width - 6.9 mm | 0.272 in; PA

MWS-1-01

Price Range
0.1687 RM - 0.1529 RM

Stock Levels
225 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
Wire Saddle - Compatible Hole Diameter - 1.7 mm | 0.067 in ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 7.0 mm | 0.276 in; PA

MWSET1-2-1-01

Price Range
0.1325 RM - 0.1191 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    1.5 mm
Wire Saddle - Compatible Hole Diameter - 3.5 mm | 0.138 in ; Inside Width - 9.1 mm | 0.358 in ; Overall Width - 12.0 mm | 0.472 in; PA

MWSEA2-3-01

Price Range
0.2522 RM - 0.2282 RM

Stock Levels
95627 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    3.1 mm
Wire Saddle - Compatible Hole Diameter - 3.5 mm | 0.138 in ; Inside Width - 9.1 mm | 0.358 in ; Overall Width - 12.0 mm | 0.472 in; PA

MWSEA2-4-01

Price Range
0.2522 RM - 0.2282 RM

Stock Levels
24172 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Micro
  • Anchor Length
    3.1 mm