These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.6561 RM - 0.7273 RM | 748167 In stock | 
0.327 in
 
8.3 mm
 | 
Micro
 | 
Push In
 | 
0.11 in
 
2.8 mm
 | ||
| MWS-3-19 | 0.2989 RM - 0.331 RM | 357127 In stock | 
0.169 in
 
4.3 mm
 | 
Micro
 | 
Push In
 | 
0.335 in
 
8.5 mm
 | |
| 0.5224 RM - 0.5796 RM | 1551 In stock | 
0.169 in
 
4.3 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.2171 RM - 0.2411 RM | 57046 In stock | 
0.26 in
 
6.6 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.2954 RM - 0.3275 RM | 13249 In stock | 
0.358 in
 
9.1 mm
 | 
Micro
 | 
Push In
 | 
0.303 in
 
7.7 mm
 | ||
| 0.2638 RM - 0.2913 RM | 561100 In stock | 
0.26 in
 
6.6 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.3905 RM - 0.4325 RM | 141825 In stock | 
0.358 in
 
9.1 mm
 | 
Micro
 | 
Push In
 | 
0.303 in
 
7.7 mm
 | ||
| 0.3029 RM - 0.335 RM | 1611444 In stock | 
0.358 in
 
9.1 mm
 | 
Micro
 | 
Push In
 | 
0.303 in
 
7.7 mm
 | ||
| 0.272 RM - 0.3018 RM | 2833 In stock | 
0.358 in
 
9.1 mm
 | 
Micro
 | 
Push In
 | 
0.303 in
 
7.7 mm
 | ||
| 0.8866 RM - 0.983 RM | 342595 In stock | 
0.319 in
 
8.1 mm
 | 
Micro
 | 
Push In
 | 
0.154 in
 
3.9 mm
 | ||
| 0.2883 RM - 0.3193 RM | 42995 In stock | 
0.358 in
 
9.1 mm
 | 
Micro
 | 
Push In
 | 
0.236 in
 
6.0 mm
 | ||
| 0.3158 RM - 0.3502 RM | 1127 In stock | 
0.358 in
 
9.1 mm
 | 
Micro
 | 
Push In
 | 
0.303 in
 
7.7 mm
 | ||
| 0.272 RM - 0.3018 RM | 8150 In stock | 
0.26 in
 
6.6 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.272 RM - 0.3018 RM | 2240 In stock | 
0.319 in
 
8.1 mm
 | 
Micro
 | 
Push In
 | 
0.154 in
 
3.9 mm
 | ||
| 0.4098 RM - 0.4541 RM | 3130 In stock | 
0.358 in
 
9.1 mm
 | 
Micro
 | 
Push In
 | 
0.236 in
 
6.0 mm
 | ||
| 0.2872 RM - 0.3187 RM | 69888 In stock | 
0.26 in
 
6.6 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.2767 RM - 0.3064 RM | 6953 In stock | 
0.26 in
 
6.6 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.2358 RM - 0.2615 RM | 148208 In stock | 
0.26 in
 
6.6 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.1623 RM - 0.1798 RM | 5335 In stock | 
0.26 in
 
6.6 mm
 | 
Micro
 | 
Push In
 | 
0.118 in
 
3.0 mm
 | ||
| 0.2738 RM - 0.3029 RM | 1092 In stock | 
0.319 in
 
8.1 mm
 | 
Micro
 | 
Push In
 | 
0.154 in
 
3.9 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue