Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.2002 RM - 0.2218 RM | 1015 In stock |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.1529 RM - 0.1687 RM | 225 In stock |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| MWS-3-19 | 0.2989 RM - 0.331 RM | 357127 In stock |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.335 in
8.5 mm
|
|
| 0.5224 RM - 0.5796 RM | 1551 In stock |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.6561 RM - 0.7273 RM | 748167 In stock |
0.327 in
8.3 mm
|
Micro
|
Push In
|
0.11 in
2.8 mm
|
||
| 0.1191 RM - 0.1325 RM | 40 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| 0.4098 RM - 0.4541 RM | 3130 In stock |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
| 0.2872 RM - 0.3187 RM | 69888 In stock |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.2767 RM - 0.3064 RM | 6953 In stock |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.2358 RM - 0.2615 RM | 148208 In stock |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.1623 RM - 0.1798 RM | 5335 In stock |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.2738 RM - 0.3029 RM | 1092 In stock |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| 0.2883 RM - 0.3193 RM | 189267 In stock |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| 0.2866 RM - 0.3181 RM | 5204 In stock |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| MWSEA2-3-19 | 0.2183 RM - 0.2422 RM | 65 In stock |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
|
| MWSEA2-2-01 | 0.2171 RM - 0.2411 RM | 220087 In stock |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
|
| 0.3029 RM - 0.335 RM | 1611444 In stock |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
| 0.7168 RM - 0.7944 RM | 987269 In stock |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
| 0.1839 RM - 0.2037 RM | 2543 In stock |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.2656 RM - 0.2948 RM | 40912 In stock |
0.291 in
7.4 mm
|
Micro
|
Push In
|
0.138 in
3.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue