These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.1191 RM - 0.1325 RM | 40 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| MWSEA2-2-01 | 0.2171 RM - 0.2411 RM | 220087 In stock |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
|
| 0.2066 RM - 0.23 RM | 281523 In stock |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
| 0.502 RM - 0.5563 RM | 61835 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| 0.3426 RM - 0.3794 RM | 43720 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
| 0.1395 RM - 0.1541 RM | 35624 In stock |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| 0.7086 RM - 0.7857 RM | 143 In stock |
0.189 in
4.8 mm
|
Micro
|
|
0.102 in
2.6 mm
|
||
| 1.1178 RM - 1.2386 RM | 60 In stock |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.335 in
8.5 mm
|
||
| 0.2691 RM - 0.2977 RM | 1162379 In stock |
0.492 in
12.5 mm
|
Micro
|
Push In
|
0.11 in
2.8 mm
|
||
| 0.3059 RM - 0.3391 RM | 173415 In stock |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| 0.3456 RM - 0.3835 RM | 39357 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
| 0.4897 RM - 0.5417 RM | 16100 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
| 0.2848 RM - 0.3152 RM | 41422 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| 0.1558 RM - 0.1728 RM | 1000 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| 0.4442 RM - 0.4932 RM | 1963184 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
| 0.5796 RM - 0.6427 RM | 15509 In stock |
0.173 in
4.4 mm
|
Micro
|
|
0.118 in
3.0 mm
|
||
| 0.2609 RM - 0.2889 RM | 1755 In stock |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
| 0.1576 RM - 0.1739 RM | 1580199 In stock |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue