| Quantity | Unit price |
|---|---|
| 1000 - 9999 | 1.1849 RM |
| 10000 - 39999 | 1.1248 RM |
| 40000 + | 1.0682 RM |
| Colour | Black |
|---|---|
| Fitting Style | Push In |
| Material | Nylon |
| Saddle Type | Round |
| Compatible Panel Thickness Range | 0.031 - 0.079 in |
| Compatible Panel Thickness Range | 0.8 - 2.0 mm |
| Depth | 0.272 in |
| Depth | 6.9 mm |
| Inside Height | 0.748 in |
| Inside Height | 19.0 mm |
| Inside Width | 21.2 mm |
| Inside Width | 0.835 in |
| Maximum Compatible Panel Thickness | 0.079 in |
| Maximum Compatible Panel Thickness | 2.0 mm |
| Maximum Panel Thickness | 1.055 in |
| Maximum Panel Thickness | 26.8 mm |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.835 in |
| Minimum Panel Thickness | 21.2 mm |
| Overall Width | 26.8 mm |
| Overall Width | 1.055 in |
| Panel Thickness Range | 0.835 - 1.055 in |
| Panel Thickness Range | 21.2 - 26.8 mm |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue