Menu Search

Wire Saddle - Serial ATA Cable

In stock

A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
0.3829 RM - 0.4238 RM 11139 In stock
11.1 mm
8.4 mm
0.7174 RM - 0.7944 RM 1180 In stock
11.1 mm
25.4 mm
0.3146 RM - 0.3485 RM 95052 In stock
0.6117 RM - 0.6777 RM 160640 In stock
11.1 mm
3.6 mm
0.4664 RM - 0.516 RM 303912 In stock
11.1 mm
8.4 mm
0.2475 RM - 0.2749 RM 5449 In stock
11.1 mm
17.5 mm
0.4722 RM - 0.5224 RM 3022 In stock
11.1 mm
25.4 mm
0.4378 RM - 0.4862 RM 15010 In stock
11.1 mm
3.6 mm
0.3584 RM - 0.3975 RM 4465 In stock
11.1 mm
8.4 mm
0.3164 RM - 0.3514 RM 110 In stock
11.1 mm
3.6 mm
0.2959 RM - 0.3286 RM 168319 In stock
11.1 mm
3.6 mm
0.4915 RM - 0.5446 RM 21570 In stock
11.1 mm
3.6 mm
0.3847 RM - 0.4261 RM 4680 In stock
11.1 mm
8.4 mm
0.4022 RM - 0.4454 RM 200 In stock
11.3 mm
19.0 mm
0.4033 RM - 0.4471 RM 1003763 In stock
2.8 mm
0.2714 RM - 0.3012 RM 13806 In stock
11.1 mm
3.6 mm
0.3823 RM - 0.4226 RM 110 In stock
11.3 mm
26.8 mm
0.328 RM - 0.3636 RM 23150 In stock
11.1 mm
3.6 mm
0.6438 RM - 0.7133 RM 117 In stock
11.1 mm
8.6 mm
2.5041 RM - 2.7743 RM 50 In stock
27.5 mm
  • of 3
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-19

Price Range
0.4238 RM - 0.3829 RM

Stock Levels
11139 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-4-19

Price Range
0.7944 RM - 0.7174 RM

Stock Levels
1180 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - ; ; Nylon 6/6; Black

FCWSS-1-01BK

Price Range
0.3485 RM - 0.3146 RM

Stock Levels
95052 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Maximum Panel Thickness
    1.6 mm
  • Minimum Panel Thickness
    0.8 mm
  • Overall Width
    14.0 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-SR-1-01

Price Range
0.6777 RM - 0.6117 RM

Stock Levels
160640 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Depth
    12.4 mm
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWSBH-2-01

Price Range
0.516 RM - 0.4664 RM

Stock Levels
303912 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-3-01

Price Range
0.2749 RM - 0.2475 RM

Stock Levels
5449 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWSBH-4-01

Price Range
0.5224 RM - 0.4722 RM

Stock Levels
3022 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-1-19

Price Range
0.4862 RM - 0.4378 RM

Stock Levels
15010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-01

Price Range
0.3975 RM - 0.3584 RM

Stock Levels
4465 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-A-1-19

Price Range
0.3514 RM - 0.3164 RM

Stock Levels
110 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-1-01

Price Range
0.3286 RM - 0.2959 RM

Stock Levels
168319 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-1-19

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
21570 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-2-01

Price Range
0.4261 RM - 0.3847 RM

Stock Levels
4680 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 19.0 mm | 0.748 in ; Inside Width - 11.3 mm | 0.445 in ; Nylon 6/6; Natural

LWS-9-3-01

Price Range
0.4454 RM - 0.4022 RM

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    19.0 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
Wire Saddle - Inside Height - 2.8 mm | 0.11 in ; ; PA66; Natural

460321

Price Range
0.4471 RM - 0.4033 RM

Stock Levels
1003763 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    2.8 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-A-1-01

Price Range
0.3012 RM - 0.2714 RM

Stock Levels
13806 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 26.8 mm | 1.055 in ; Inside Width - 11.3 mm | 0.445 in ; Nylon 6/6; Natural

LWS-9-4-01

Price Range
0.4226 RM - 0.3823 RM

Stock Levels
110 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    26.8 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWSBH-1-01

Price Range
0.3636 RM - 0.328 RM

Stock Levels
23150 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
Wire Saddle - Inside Height - 8.6 mm | 0.339 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-SR-2-01

Price Range
0.7133 RM - 0.6438 RM

Stock Levels
117 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Depth
    12.4 mm
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
Wire Saddle - Locking Retaining Bar - Inside Height - 27.5 mm | 1.083 in ; ; PA66; Natural

HCS3-01A4-RT

Price Range
2.7743 RM - 2.5041 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    27.5 mm
  • Overall Width
    31.0 mm
  • Full Material
    Polyamide