These snap-in wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.4424 RM - 0.4903 RM | 28 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
0.382 in
9.7 mm
|
||
| 0.1658 RM - 0.1833 RM | 5010 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.74 in
18.8 mm
|
||
| 0.2924 RM - 0.3245 RM | 287382 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
||
| 1.2053 RM - 1.3349 RM | 19000 In stock |
1.13 in
28.7 mm
|
Round
|
Push In
|
0.988 in
25.1 mm
|
||
| 0.4325 RM - 0.4792 RM | 12060 In stock |
1.13 in
28.7 mm
|
Round
|
Push In
|
0.988 in
25.1 mm
|
||
| 0.3917 RM - 0.4337 RM | 6556 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.382 in
9.7 mm
|
||
| 0.3286 RM - 0.3642 RM | 8065 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.6211 RM - 0.6882 RM | 1885 In stock |
0.394 in
10.0 mm
|
Side Entry
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.2142 RM - 0.237 RM | 121964 In stock |
|
Side Entry
|
Push In
|
0.094 in
2.4 mm
|
||
| 0.2755 RM - 0.3053 RM | 1868 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.449 in
11.4 mm
|
||
| 1.2958 RM - 1.4359 RM | 1159 In stock |
1.13 in
28.7 mm
|
Round
|
Push In
|
0.988 in
25.1 mm
|
||
| 0.7273 RM - 0.8067 RM | 4432 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.224 in
5.7 mm
|
||
| 0.3683 RM - 0.4086 RM | 2119 In stock |
0.472 in
12.0 mm
|
Side Entry
|
Snap-Lock
|
0.472 in
12.0 mm
|
||
| 0.673 RM - 0.7454 RM | 4991 In stock |
0.437 in
11.1 mm
|
|
|
0.728 in
18.5 mm
|
||
| 1.0477 RM - 1.161 RM | 2803 In stock |
0.835 in
21.2 mm
|
Round
|
Push In
|
0.748 in
19.0 mm
|
||
| 0.4594 RM - 0.5084 RM | 8089024 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.4115 RM - 0.4559 RM | 18102 In stock |
0.437 in
11.1 mm
|
|
Push In
|
1.051 in
26.7 mm
|
||
| WWS-A-3-01 | 0.4932 RM - 0.5463 RM | 46423 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
|
| 0.1214 RM - 0.1343 RM | 3546 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.4296 RM - 0.4763 RM | 35839 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.382 in
9.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue