Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round Insulating PCB Mounting

 (2 products)


Round Unthreaded PA Spacers

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB

Round Unthreaded PVC Spacers

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB