Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Mount Type | Base Diameter | View | |
---|---|---|---|---|---|---|---|
0.4369 USD - 0.4841 USD | 363 In stock |
M6
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
1.3323 USD - 1.4763 USD | 47267 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
0.7865 USD - 0.8713 USD | 279451 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
1.0484 USD - 1.1617 USD | 23684 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
466150 | 1.093 USD - 1.211 USD | 299310 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
|
0.7971 USD - 0.8832 USD | 185050 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
0.4781 USD - 0.5297 USD | 120205 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
1.1657 USD - 1.2917 USD | 11337 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
0.6116 USD - 0.6777 USD | 10 In stock |
M8
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
466132 | 0.5684 USD - 0.6298 USD | 322 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
|
1.4051 USD - 1.5569 USD | 17432 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
0.6012 USD - 0.6661 USD | 115150 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
466161 | 1.2594 USD - 1.3955 USD | 62138 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
0.8847 USD - 0.9804 USD | 201460 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
1.0163 USD - 1.1261 USD | 86407 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
466122 | 0.4602 USD - 0.51 USD | 20139 In stock |
M8
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
|
1.1013 USD - 1.2203 USD | 9948 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
0.9889 USD - 1.0956 USD | 8836 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
466128 | 0.5226 USD - 0.579 USD | 108489 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
|
466135 | 0.8202 USD - 0.9087 USD | 122538 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue