Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.0693 USD - 0.0765 USD | 2027 In stock |
M6
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| 0.0757 USD - 0.0839 USD | 2279 In stock |
M6
|
Black
|
Nylon 6/6
|
1.89 in
48.0 mm
|
|
||
| 0.0815 USD - 0.0904 USD | 399 In stock |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| 0.0716 USD - 0.079 USD | 105013 In stock |
M6
|
White
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| 0.0805 USD - 0.0892 USD | 1847 In stock |
M6
|
White
|
Nylon 6/6
|
1.535 in
39.0 mm
|
|
||
| 0.0342 USD - 0.0379 USD | 201809 In stock |
M5
|
White
|
Nylon 6/6
|
0.787 in
20.0 mm
|
|
||
| 0.0529 USD - 0.0587 USD | 3026 In stock |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| 0191010908VR | 0.0529 USD - 0.0587 USD | 1142 In stock |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
|
| 0.0467 USD - 0.0518 USD | 20519 In stock |
M6
|
White
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| 0.0327 USD - 0.0362 USD | 436384 In stock |
M5
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
|
||
| 0.0499 USD - 0.0552 USD | 409 In stock |
M6
|
Black
|
Nylon 6/6
|
0.709 in
18.0 mm
|
|
||
| 0.0491 USD - 0.0544 USD | 9434 In stock |
M6
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| 0.0529 USD - 0.0587 USD | 517 In stock |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| 0.0511 USD - 0.0564 USD | 15538 In stock |
M6
|
White
|
Nylon 6/6
|
0.984 in
25.0 mm
|
|
||
| 0.0182 USD - 0.0202 USD | 15744 In stock |
M4
|
White
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| 0.0719 USD - 0.0797 USD | 702 In stock |
M6
|
Black
|
Nylon 6/6
|
1.535 in
39.0 mm
|
|
||
| 0.0815 USD - 0.158 USD | 54 In stock |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| 0.0445 USD - 0.0492 USD | 242667 In stock |
M5
|
White
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| 0191050901VR | 0.0915 USD - 0.1774 USD | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
|
| 0.0172 USD - 0.019 USD | 72217 In stock |
M4
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue