A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Orientation | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 1.7678 USD - 1.7678 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Bottom
 | 
0.331 in
 
8.4 mm
 | 
0.618 in
 
15.7 mm
 | ||
| 2.1506 USD - 2.1506 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Bottom
 | 
0.622 in
 
15.8 mm
 |  | ||
| 1.6701 USD - 1.6701 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.453 in
 
11.5 mm
 | 
0.87 in
 
22.1 mm
 | ||
| 2.1158 USD - 2.1158 USD | Request the lead time here |  | 
Bottom
 | 
0.512 in
 
13.0 mm
 | 
1.161 in
 
29.5 mm
 | ||
| 2.0462 USD - 2.0462 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.728 in
 
18.5 mm
 | 
1.024 in
 
26.0 mm
 | ||
| 1.3917 USD - 1.3917 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.512 in
 
13.0 mm
 | 
0.728 in
 
18.5 mm
 | ||
| 2.0462 USD - 2.0462 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 |  | 
0.575 in
 
14.6 mm
 | ||
| 1.8374 USD - 1.8374 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Bottom
 | 
0.315 in
 
8.0 mm
 | 
0.63 in
 
16.0 mm
 | ||
| 1.9766 USD - 1.9766 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.839 in
 
21.3 mm
 | 
0.394 in
 
10.0 mm
 | ||
| 2.0462 USD - 2.0462 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.709 in
 
18.0 mm
 | 
1.063 in
 
27.0 mm
 | ||
| 1.7678 USD - 1.7678 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Bottom
 | 
0.256 in
 
6.5 mm
 | 
0.594 in
 
15.1 mm
 | ||
| 1.6287 USD - 1.6287 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Bottom
 |  | 
0.945 in
 
24.0 mm
 | ||
| 1.7397 USD - 1.7397 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.61 in
 
15.5 mm
 | 
0.512 in
 
13.0 mm
 | ||
| 1.2525 USD - 1.2525 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Bottom
 | 
0.531 in
 
13.5 mm
 | 
0.472 in
 
12.0 mm
 | ||
| 1.183 USD - 1.183 USD | Request the lead time here | 
328.084 ft
 
100.0 m
 | 
Side
 | 
0.374 in
 
9.5 mm
 | 
0.472 in
 
12.0 mm
 | ||
| 1.9766 USD - 1.9766 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.819 in
 
20.8 mm
 | 
0.98 in
 
24.9 mm
 | ||
| 2.1854 USD - 2.1854 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Bottom
 | 
0.63 in
 
16.0 mm
 | 
1.063 in
 
27.0 mm
 | ||
| 1.6701 USD - 1.6701 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.512 in
 
13.0 mm
 |  | ||
| 1.3222 USD - 1.3222 USD | Request the lead time here | 
32.808 ft
 
10.0 m
 | 
Side
 | 
0.441 in
 
11.2 mm
 | 
0.815 in
 
20.7 mm
 | ||
| 120.6701 USD - 133.7064 USD | 1 In stock |  | 
Side
 | 
0.472 in
 
12.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue