Menu Search

Cable Clamps - Snap In/Adhesive Mount, Standoff, Webbed

In stock

These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.

They are snap-lock or self-adhesive and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Compatible Cable Diameter Range Mounting Method View
0.139 USD - 0.1541 USD Request the lead time here
Natural
Nylon 6/6
Snap-Lock
0.1195 USD - 0.1323 USD 20 In stock
Natural
Nylon 6/6
Snap-Lock
0.225 USD - 0.2493 USD 50 In stock
Natural
Nylon 6/6
Snap-Lock
0.1604 USD - 0.1778 USD 50 In stock
Natural
Nylon 6/6
Snap-Lock
0.1522 USD - 0.1686 USD 82 In stock
Natural
Nylon 6/6
Snap-Lock
0.1839 USD - 0.2038 USD Request the lead time here
Natural
Nylon 6/6
Snap-Lock
Webbed Centering Clip - ; Natural; Polyamide

WCC2-1-01

Price Range
0.1541 USD - 0.139 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Webbed Centering Clip - ; Natural; Polyamide

WCC2-2-01

Price Range
0.1323 USD - 0.1195 USD

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Webbed Centering Clip - ; Natural; Polyamide

WCC1-1-01

Price Range
0.2493 USD - 0.225 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Webbed Centering Clip - ; Natural; Polyamide

WCC1-3-01

Price Range
0.1778 USD - 0.1604 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Webbed Centering Clip - ; Natural; Polyamide

WCC1-2-01

Price Range
0.1686 USD - 0.1522 USD

Stock Levels
82 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Webbed Centering Clip - ; Natural; Polyamide

WCC2-3-01

Price Range
0.2038 USD - 0.1839 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C