Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Thread Size Colour View
0.9303 USD - 1.0307 USD 40 In stock
PG9
Black
0.9303 USD - 1.0307 USD 1386 In stock
M16
Grey
467382 1.5971 USD - 1.7695 USD 1198 In stock
PG16
Grey
1.1319 USD - 1.2541 USD 10 In stock
PG11
Grey
1.3141 USD - 1.4561 USD 1192 In stock
PG13.5
Black
1.1319 USD - 1.2541 USD 108 In stock
PG11
Black
467384 2.628 USD - 2.9119 USD 373 In stock
PG21
Grey
0.9303 USD - 1.0307 USD 997 In stock
M16
Black
0.9303 USD - 1.0307 USD 840 In stock
PG9
Grey
467400 0.7579 USD - 0.8397 USD 59143 In stock
M12
Grey
1.5971 USD - 1.7695 USD 4441 In stock
1/2
Black
0.7579 USD - 0.8397 USD 117018 In stock
PG7
Black
1.3141 USD - 1.4561 USD 2927 In stock
PG13.5
Grey
2.628 USD - 2.9119 USD 183 In stock
PG21
Black
467406 1.3141 USD - 1.4561 USD 681 In stock
M20
Grey
0.7579 USD - 0.8397 USD 1904 In stock
PG7
Grey
2.2924 USD - 2.54 USD 1297 In stock
M25
Black
1.1319 USD - 1.2541 USD 2467 In stock
3/8
Black
0.7579 USD - 0.8397 USD 347456 In stock
M12
Black
1.5971 USD - 1.7695 USD 3 In stock
PG16
Black
  • of 2
Cable Gland - PG9 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467364

Price Range
1.0307 USD - 0.9303 USD

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - M16 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467402

Price Range
1.0307 USD - 0.9303 USD

Stock Levels
1386 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG16 ; PA ; 10.0 - 14.0 mm | 0.394 - 0.551 in

467382

Price Range
1.7695 USD - 1.5971 USD

Stock Levels
1198 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    14.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - PG11 ; PA ; 5.0 - 10.0 mm | 0.197 - 0.394 in

467378

Price Range
1.2541 USD - 1.1319 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    10.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG13.5 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467368

Price Range
1.4561 USD - 1.3141 USD

Stock Levels
1192 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland - PG11 ; PA ; 5.0 - 10.0 mm | 0.197 - 0.394 in

467366

Price Range
1.2541 USD - 1.1319 USD

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    10.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG21 ; PA ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467384

Price Range
2.9119 USD - 2.628 USD

Stock Levels
373 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - M16 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467388

Price Range
1.0307 USD - 0.9303 USD

Stock Levels
997 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG9 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467376

Price Range
1.0307 USD - 0.9303 USD

Stock Levels
840 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - M12 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467400

Price Range
0.8397 USD - 0.7579 USD

Stock Levels
59143 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - 1/2 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467416

Price Range
1.7695 USD - 1.5971 USD

Stock Levels
4441 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    13.0 mm
Cable Gland - PG7 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467362

Price Range
0.8397 USD - 0.7579 USD

Stock Levels
117018 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG13.5 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467380

Price Range
1.4561 USD - 1.3141 USD

Stock Levels
2927 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland - PG21 ; PA ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467372

Price Range
2.9119 USD - 2.628 USD

Stock Levels
183 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - M20 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467406

Price Range
1.4561 USD - 1.3141 USD

Stock Levels
681 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland - PG7 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467374

Price Range
0.8397 USD - 0.7579 USD

Stock Levels
1904 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - M25 ; PA ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467396

Price Range
2.54 USD - 2.2924 USD

Stock Levels
1297 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - 3/8 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467414

Price Range
1.2541 USD - 1.1319 USD

Stock Levels
2467 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    15.0 mm
Cable Gland - M12 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467386

Price Range
0.8397 USD - 0.7579 USD

Stock Levels
347456 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG16 ; PA ; 10.0 - 14.0 mm | 0.394 - 0.551 in

467370

Price Range
1.7695 USD - 1.5971 USD

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    14.0 mm
  • Mounting Thread Length
    10.0 mm