Quantity | Unit price |
---|---|
100 + | 3.3144 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 5.2 mm |
---|---|
Cam Length | 0.205 in |
Grip Length | 20.2 mm |
Grip Length | 0.795 in |
Housing Height | 35.4 mm |
Housing Height | 1.394 in |
Diameter | 22.0 mm |
Diameter | 0.866 in |
Panel Thickness Range | 1.0 - 8.0 mm |
Panel Thickness Range | 0.039 - 0.315 in |
Latch Style | Cam Lock |
Lock Type | Cylinder Locking |
Full Material | Die Cast Zinc Alloy |
Cam Material | Die Cast Zinc Alloy |
Colour | Natural |
Finish | Bright Chrome Plating |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue