Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Wall Thickness | Head Width | Maximum Compatible Wall Thickness | Material | Finish | Head Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.4198 USD - 0.4652 USD | 3144 In stock |
0.039 in
1.0 mm
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
PE
|
Chrome Plated
|
1.181 in
30.0 mm
|
||
| 0.3399 USD - 0.3766 USD | 1600 In stock |
0.039 in
1.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
PE
|
Chrome Plated
|
0.787 in
20.0 mm
|
||
| 460969 | 0.4997 USD - 0.5537 USD | 15035 In stock |
0.039 in
1.0 mm
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
PE
|
Chrome Plated
|
1.575 in
40.0 mm
|
|
| 0.3823 USD - 0.4236 USD | 28 In stock |
0.039 in
1.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
PE
|
Chrome Plated
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue