Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Handle Type | Locking Type | Material | Finish | Adjustable | Key Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
15.7942 USD - 17.5006 USD | Request the lead time here |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
18.4773 USD - 20.4734 USD | 75 In stock |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
12.3591 USD - 13.6942 USD | Request the lead time here |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
14.0526 USD - 15.5707 USD | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
22.4099 USD - 24.8309 USD | 14 In stock |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
11.764 USD - 13.035 USD | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
14.8688 USD - 16.4751 USD | 560 In stock |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
18.4775 USD - 20.4736 USD | 35 In stock |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
12.3591 USD - 13.6942 USD | Request the lead time here |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
18.4773 USD - 20.4734 USD | 10 In stock |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
11.764 USD - 13.035 USD | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
Fixed
|
No Key
|
||
12.3591 USD - 13.6942 USD | 9 In stock |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
15.7942 USD - 17.5006 USD | 10 In stock |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
Keyed CH751
|
||
11.764 USD - 13.035 USD | Request the lead time here |
1.496 in
38.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
12.3591 USD - 13.6942 USD | Request the lead time here |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
15.7942 USD - 17.5006 USD | 5 In stock |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
Keyed CH751
|
||
12.5483 USD - 13.904 USD | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
12.3591 USD - 13.6942 USD | Request the lead time here |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
13.183 USD - 14.6072 USD | 272 In stock |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
12.3591 USD - 13.6942 USD | Request the lead time here |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue