Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Handle Type | Material | Finish | Adjustable | Key Type | Grip Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
14.8688 USD - 16.4751 USD | 10 In stock |
1.496 in
38.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.496 in
38.0 mm
|
||
11.764 USD - 13.035 USD | Request the lead time here |
1.102 in
28.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.102 in
28.0 mm
|
||
11.764 USD - 13.035 USD | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.378 in
35.0 mm
|
||
11.764 USD - 13.035 USD | 100 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.26 in
32.0 mm
|
||
11.764 USD - 13.035 USD | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.26 in
32.0 mm
|
||
14.8688 USD - 16.4751 USD | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Chrome Plated
|
|
Keyed CH751
|
1.26 in
32.0 mm
|
||
11.764 USD - 13.035 USD | 10 In stock |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
0.945 in
24.0 mm
|
||
11.764 USD - 13.035 USD | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.378 in
35.0 mm
|
||
14.8688 USD - 16.4751 USD | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.26 in
32.0 mm
|
||
11.764 USD - 13.035 USD | Request the lead time here |
1.102 in
28.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.102 in
28.0 mm
|
||
11.764 USD - 13.035 USD | Request the lead time here |
0.787 in
20.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
0.787 in
20.0 mm
|
||
14.8688 USD - 16.4751 USD | 94 In stock |
0.787 in
20.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
0.787 in
20.0 mm
|
||
14.8688 USD - 16.4751 USD | Request the lead time here |
0.787 in
20.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
0.787 in
20.0 mm
|
||
14.8688 USD - 16.4751 USD | 24 In stock |
1.26 in
32.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.26 in
32.0 mm
|
||
14.8688 USD - 16.4751 USD | 46 In stock |
1.102 in
28.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.102 in
28.0 mm
|
||
14.8688 USD - 16.4751 USD | 43 In stock |
1.496 in
38.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.496 in
38.0 mm
|
||
14.8688 USD - 16.4751 USD | Request the lead time here |
1.102 in
28.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.102 in
28.0 mm
|
||
14.8688 USD - 16.4751 USD | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
Keyed CH751
|
1.378 in
35.0 mm
|
||
11.764 USD - 13.035 USD | Request the lead time here |
1.496 in
38.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
1.496 in
38.0 mm
|
||
11.764 USD - 13.035 USD | Request the lead time here |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
Black Powder Coated
|
|
No Key
|
0.945 in
24.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue