Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Material | Hinge Type | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|
8.8454 USD - 9.801 USD | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
|
1.26 in
32.0 mm
|
||
84.0333 USD - 93.1116 USD | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
|
2.52 in
64.0 mm
|
||
9.3367 USD - 10.3454 USD | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
|
1.496 in
38.0 mm
|
||
493550 | 14.3342 USD - 15.8827 USD | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
|
2.008 in
51.0 mm
|
|
78.7654 USD - 87.2747 USD | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
|
2.008 in
51.0 mm
|
||
23.5876 USD - 26.1358 USD | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
|
2.52 in
64.0 mm
|
||
9.5473 USD - 10.5788 USD | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
|
1.496 in
38.0 mm
|
||
493552 | 81.9947 USD - 90.8529 USD | 31 In stock |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
|
2.008 in
51.0 mm
|
|
9.056 USD - 10.0344 USD | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
|
1.26 in
32.0 mm
|
||
493542 | 31.0288 USD - 34.3809 USD | Request the lead time here |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
|
1.496 in
38.0 mm
|
|
30.8182 USD - 34.1476 USD | 1 In stock |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
|
1.496 in
38.0 mm
|
||
26.4629 USD - 29.3218 USD | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Drilled Hinge
|
|
2.52 in
64.0 mm
|
||
88.2424 USD - 97.7757 USD | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Drilled Hinge
|
|
2.52 in
64.0 mm
|
||
22.324 USD - 24.7357 USD | Request the lead time here |
0.079 in
2.0 mm
|
40 in
1016.0 mm
|
Steel
|
Undrilled Hinge
|
|
2.008 in
51.0 mm
|
||
493537 | 22.9557 USD - 25.4357 USD | 3 In stock |
0.047 in
1.2 mm
|
40 in
1016.0 mm
|
Stainless Steel
|
Undrilled Hinge
|
|
1.26 in
32.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue