Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Overall Height | View | |
---|---|---|---|---|---|---|
8.11 USD - 8.9861 USD | 59430 In stock |
1.969 in
50.0 mm
|
M10
|
1.299 in
33.0 mm
|
||
4.8696 USD - 5.3956 USD | 4185 In stock |
1.22 in
31.0 mm
|
M5
|
0.945 in
24.0 mm
|
||
8.3202 USD - 9.2191 USD | 2 In stock |
2.402 in
61.0 mm
|
M10
|
1.535 in
39.0 mm
|
||
5.3241 USD - 5.8993 USD | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
1.043 in
26.5 mm
|
||
9.4866 USD - 10.5115 USD | 4935 In stock |
2.402 in
61.0 mm
|
M12
|
1.535 in
39.0 mm
|
||
6.0825 USD - 6.7396 USD | 150 In stock |
1.575 in
40.0 mm
|
M8
|
1.043 in
26.5 mm
|
||
7.947 USD - 8.8055 USD | 7005 In stock |
1.969 in
50.0 mm
|
M8
|
1.299 in
33.0 mm
|
||
5.1921 USD - 5.753 USD | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
0.945 in
24.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue