Menu Search

EPDM Adhesive Gasketing

In stock

EPDM adhesive gasketing tape is a closed cell foam offering great barrier protection from moisture and air. Offers excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures and is suitable for outdoor use. Ideal for applications, including; HVAC, Appliance, Construction and General assembly.

  • Supplied in rolls of 10 metres
  • Easy to apply adhesive seal
  • Black finish
  • Ideal for metal enclosures.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Overall Thickness Overall Width View
12.9538 USD - 14.3532 USD 2644 In stock
25.0 mm
14.1605 USD - 15.6904 USD 7203 In stock
20.0 mm
7.8787 USD - 8.73 USD 3906 In stock
15.0 mm
19.5848 USD - 21.7005 USD 2938 In stock
15.0 mm
34.9053 USD - 38.6761 USD 4213 In stock
30.0 mm
10.2917 USD - 11.4036 USD 1390 In stock
20.0 mm
7.8787 USD - 8.73 USD 15088 In stock
10.0 mm
12.2953 USD - 13.6236 USD 10529 In stock
10.0 mm
EPDM Weather Stripping - ; ; Overall Width 25.0 mm | 0.984 in

1200325001

Price Range
14.3532 USD - 12.9538 USD

Stock Levels
2644 In stock
Attributes
  • Overall Width
    25.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer
EPDM Weather Stripping - ; ; Overall Width 20.0 mm | 0.787 in

1200520001

Price Range
15.6904 USD - 14.1605 USD

Stock Levels
7203 In stock
Attributes
  • Overall Width
    20.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer
EPDM Weather Stripping - ; ; Overall Width 15.0 mm | 0.591 in

1200315001

Price Range
8.73 USD - 7.8787 USD

Stock Levels
3906 In stock
Attributes
  • Overall Width
    15.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer
EPDM Weather Stripping - ; ; Overall Width 15.0 mm | 0.591 in

1200515001

Price Range
21.7005 USD - 19.5848 USD

Stock Levels
2938 In stock
Attributes
  • Overall Width
    15.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer
EPDM Weather Stripping - ; ; Overall Width 30.0 mm | 1.181 in

1200530001

Price Range
38.6761 USD - 34.9053 USD

Stock Levels
4213 In stock
Attributes
  • Overall Width
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer
EPDM Weather Stripping - ; ; Overall Width 20.0 mm | 0.787 in

1200320001

Price Range
11.4036 USD - 10.2917 USD

Stock Levels
1390 In stock
Attributes
  • Overall Width
    20.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer
EPDM Weather Stripping - ; ; Overall Width 10.0 mm | 0.394 in

1200510001

Price Range
8.73 USD - 7.8787 USD

Stock Levels
15088 In stock
Attributes
  • Overall Width
    10.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer
EPDM Weather Stripping - ; ; Overall Width 10.0 mm | 0.394 in

1200310001

Price Range
13.6236 USD - 12.2953 USD

Stock Levels
10529 In stock
Attributes
  • Overall Width
    10.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Full Material
    Ethylene Propylene Diene Monomer