Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
0.0112 USD - 0.0125 USD 25916 In stock
Black
2.7 mm
6.8 mm
1
Standard Washer
Countersunk Screw
0.01 USD - 0.0111 USD 929043 In stock
Black
6.4 mm
15.0 mm
2
Anti-Loss Washer
Flat Screw
0.0159 USD - 0.0176 USD 610682 In stock
Black
2.7 mm
6.8 mm
2
Standard Washer
Flat Screw
0.0297 USD - 0.033 USD 5033 In stock
Black
6.4 mm
15.0 mm
2
Anti-Loss Washer
Flat Screw
0.0122 USD - 0.0134 USD 2243440 In stock
Black
4.3 mm
10.5 mm
2
Anti-Loss Washer
Flat Screw
0.0134 USD - 0.0148 USD 1800910 In stock
Black
5.3 mm
12.7 mm
2
Anti-Loss Washer
Flat Screw
0.0133 USD - 0.0148 USD 30270 In stock
Black
3.2 mm
8.5 mm
1
Anti-Loss Washer
Countersunk Screw
0.0115 USD - 0.0129 USD 1593010 In stock
Black
3.2 mm
8.5 mm
2
Anti-Loss Washer
Flat Screw
0.0084 USD - 0.0094 USD 301439 In stock
Black
3.2 mm
6.5 mm
2
Anti-Loss Washer
Flat Screw
0.0172 USD - 0.019 USD 131050 In stock
Black
3.2 mm
14.0 mm
3
Anti-Loss Washer
Countersunk Screw
0.0279 USD - 0.0309 USD 59779 In stock
Black
8.4 mm
20.0 mm
2
Anti-Loss Washer
Flat Screw
0.0163 USD - 0.0181 USD 200292 In stock
Black
5.3 mm
12.7 mm
1
Anti-Loss Washer
Countersunk Screw
0.022 USD - 0.0244 USD 624260 In stock
Black
4.3 mm
16.0 mm
4
Anti-Loss Washer
Flat Screw
0.0136 USD - 0.015 USD 893824 In stock
Black
6.4 mm
12.7 mm
2
Anti-Loss Washer
Flat Screw
0.0253 USD - 0.0279 USD 77059 In stock
Black
5.3 mm
18.0 mm
4
Anti-Loss Washer
Flat Screw
0.0374 USD - 0.0414 USD 20460 In stock
Black
3.2 mm
14.0 mm
4
Anti-Loss Washer
Flat Screw
0.0126 USD - 0.0139 USD 1027 In stock
Black
4.3 mm
10.5 mm
1
Anti-Loss Washer
Countersunk Screw
0.0393 USD - 0.0437 USD 1611296 In stock
Black
6.4 mm
22.0 mm
3
Anti-Loss Washer
Countersunk Screw
0.0321 USD - 0.0356 USD 108730 In stock
Black
8.4 mm
20.0 mm
1
Anti-Loss Washer
Countersunk Screw
0.0189 USD - 0.0208 USD 201920 In stock
Black
4.3 mm
16.0 mm
3
Anti-Loss Washer
Countersunk Screw
  • of 2
Finishing Washer - ; Inside Diameter 2.7 mm | 0.106 in; Outside Diameter 6.8 mm | 0.268 in; Black; Nylon 6/6

007102559901

Price Range
0.0125 USD - 0.0112 USD

Stock Levels
25916 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 15.0 mm | 0.591 in; Black; Nylon 6/6

007206059901

Price Range
0.0111 USD - 0.01 USD

Stock Levels
929043 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 2.7 mm | 0.106 in; Outside Diameter 6.8 mm | 0.268 in; Black; Nylon 6/6

007202559901

Price Range
0.0176 USD - 0.0159 USD

Stock Levels
610682 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 15.0 mm | 0.591 in; Black; Nylon 6/6

1075050001VR

Price Range
0.033 USD - 0.0297 USD

Stock Levels
5033 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 10.5 mm | 0.413 in; Black; Nylon 6/6

007204059901

Price Range
0.0134 USD - 0.0122 USD

Stock Levels
2243440 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 12.7 mm | 0.5 in; Black; Nylon 6/6

007205059901

Price Range
0.0148 USD - 0.0134 USD

Stock Levels
1800910 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 8.5 mm | 0.335 in; Black; Nylon 6/6

007103059901

Price Range
0.0148 USD - 0.0133 USD

Stock Levels
30270 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 8.5 mm | 0.335 in; Black; Nylon 6/6

007203059901

Price Range
0.0129 USD - 0.0115 USD

Stock Levels
1593010 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 6.5 mm | 0.256 in; Black; Nylon 6/6

007503059901

Price Range
0.0094 USD - 0.0084 USD

Stock Levels
301439 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 14.0 mm | 0.551 in; Black; Nylon 6/6

007303059901

Price Range
0.019 USD - 0.0172 USD

Stock Levels
131050 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 20.0 mm | 0.787 in; Black; Nylon 6/6

007208059901

Price Range
0.0309 USD - 0.0279 USD

Stock Levels
59779 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 12.7 mm | 0.5 in; Black; Nylon 6/6

007105059901

Price Range
0.0181 USD - 0.0163 USD

Stock Levels
200292 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 16.0 mm | 0.63 in; Black; Nylon 6/6

007404059901

Price Range
0.0244 USD - 0.022 USD

Stock Levels
624260 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 12.7 mm | 0.5 in; Black; Nylon 6/6

007506059901

Price Range
0.015 USD - 0.0136 USD

Stock Levels
893824 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    2
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 5.3 mm | 0.209 in; Outside Diameter 18.0 mm | 0.709 in; Black; Nylon 6/6

007405059901

Price Range
0.0279 USD - 0.0253 USD

Stock Levels
77059 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 3.2 mm | 0.126 in; Outside Diameter 14.0 mm | 0.551 in; Black; Nylon 6/6

007403059901

Price Range
0.0414 USD - 0.0374 USD

Stock Levels
20460 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    4
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 10.5 mm | 0.413 in; Black; Nylon 6/6

007104059901

Price Range
0.0139 USD - 0.0126 USD

Stock Levels
1027 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 6.4 mm | 0.252 in; Outside Diameter 22.0 mm | 0.866 in; Black; Nylon 6/6

007306059901

Price Range
0.0437 USD - 0.0393 USD

Stock Levels
1611296 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 20.0 mm | 0.787 in; Black; Nylon 6/6

007108059901

Price Range
0.0356 USD - 0.0321 USD

Stock Levels
108730 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    1
  • Washer Shape
    Round
Finishing Washer - ; Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 16.0 mm | 0.63 in; Black; Nylon 6/6

007304059901

Price Range
0.0208 USD - 0.0189 USD

Stock Levels
201920 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Type
    3
  • Washer Shape
    Round