Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Type | Washer Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0096 USD - 0.0107 USD | 1046543 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0108 USD - 0.012 USD | 37824 In stock |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
1
|
Standard Washer
|
Countersunk Screw
|
||
| 0.0241 USD - 0.0266 USD | 701 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| 0.0286 USD - 0.0317 USD | 1033 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| 1070050001VR | 0.0204 USD - 0.0226 USD | 2866 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Standard Washer
|
Countersunk Screw
|
|
| 0.0153 USD - 0.0169 USD | 593784 In stock |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
2
|
Standard Washer
|
Flat Screw
|
||
| 0.0309 USD - 0.0342 USD | 6204 In stock |
Black
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| 0.0182 USD - 0.02 USD | 145395 In stock |
Black
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| 0.0212 USD - 0.0235 USD | 10010 In stock |
Black
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0111 USD - 0.0124 USD | 607510 In stock |
Black
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
M3
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0081 USD - 0.009 USD | 703876 In stock |
Black
|
0.126 in
3.2 mm
|
0.256 in
6.5 mm
|
M3
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0165 USD - 0.0183 USD | 241066 In stock |
Black
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| 0.0243 USD - 0.0268 USD | 87393 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0268 USD - 0.0297 USD | 919 In stock |
Black
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
2
|
Anti-Loss Washer
|
Head Screw
|
||
| 0.036 USD - 0.0398 USD | 12960 In stock |
Black
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0157 USD - 0.0174 USD | 2220 In stock |
Black
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
M5
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| 0.0128 USD - 0.0142 USD | 24334 In stock |
Black
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
M3
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| 0.0117 USD - 0.0129 USD | 72880 In stock |
Black
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0131 USD - 0.0144 USD | 324324 In stock |
Black
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| 0.0121 USD - 0.0134 USD | 1027 In stock |
Black
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue