Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 3.4031 USD - 3.7706 USD | 4020 In stock |
0.827 in
21.0 mm
|
90 Ω
|
0.984 in
25.0 mm
|
Black
|
28 Ω
|
|
||
| 0.4978 USD - 0.5516 USD | 16020 In stock |
0.315 in
8.0 mm
|
60 Ω
|
0.394 in
10.0 mm
|
Grey
|
28 Ω
|
0.315 in
8.0 mm
|
||
| 1.1772 USD - 1.3044 USD | Request the lead time here |
1.575 in
40.0 mm
|
70 Ω
|
1.78 in
45.2 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
||
| 3.065 USD - 3.3961 USD | 20 In stock |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
Grey
|
40 Ω
|
0.5 in
12.7 mm
|
||
| 0.8649 USD - 0.9584 USD | 172280 In stock |
0.846 in
21.5 mm
|
126 Ω
|
1.004 in
25.5 mm
|
Grey
|
48 Ω
|
0.591 in
15.0 mm
|
||
| 1.5479 USD - 1.7152 USD | 200 In stock |
0.551 in
14.0 mm
|
123 Ω
|
0.744 in
18.9 mm
|
Grey
|
61 Ω
|
0.787 in
20.0 mm
|
||
| 1.1909 USD - 1.3197 USD | Request the lead time here |
1.378 in
35.0 mm
|
100 Ω
|
1.516 in
38.5 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| 0.4886 USD - 0.5414 USD | 20 In stock |
0.433 in
11.0 mm
|
63 Ω
|
0.579 in
14.7 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
||
| 1.4525 USD - 1.6094 USD | 19 In stock |
2.047 in
52.0 mm
|
75 Ω
|
2.268 in
57.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.39 USD - 1.5401 USD | 19 In stock |
2.173 in
55.2 mm
|
62 Ω
|
1.969 in
50.0 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
| 0.8746 USD - 0.9691 USD | 91 In stock |
1.063 in
27.0 mm
|
78 Ω
|
1.319 in
33.5 mm
|
Grey
|
36 Ω
|
0.591 in
15.0 mm
|
||
| 0.8247 USD - 0.914 USD | 4800 In stock |
0.925 in
23.5 mm
|
65 Ω
|
1.122 in
28.5 mm
|
Grey
|
28 Ω
|
0.315 in
8.0 mm
|
||
| RFS2-21-8-A5 | 0.7797 USD - 0.8638 USD | 42 In stock |
1.063 in
27.0 mm
|
53 Ω
|
1.319 in
33.5 mm
|
Grey
|
21 Ω
|
0.315 in
8.0 mm
|
|
| RFS3-2-9-K5B | 0.3064 USD - 0.3396 USD | 20 In stock |
0.118 in
3.0 mm
|
74 Ω
|
0.197 in
5.0 mm
|
Grey
|
46 Ω
|
0.354 in
9.0 mm
|
|
| 3.3834 USD - 3.7489 USD | 20 In stock |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
Black
|
43 Ω
|
|
||
| 2.6713 USD - 2.9598 USD | 240 In stock |
2.047 in
52.0 mm
|
119 Ω
|
2.307 in
58.6 mm
|
Grey
|
43 Ω
|
0.787 in
20.0 mm
|
||
| 1.1909 USD - 1.3197 USD | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.3236 USD - 1.4666 USD | 506 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| RFS2-20-12-A5 | 0.7158 USD - 0.7931 USD | 6733 In stock |
1.063 in
27.0 mm
|
75 Ω
|
1.22 in
31.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
|
| 0.9937 USD - 1.1009 USD | 20 In stock |
0.925 in
23.5 mm
|
71 Ω
|
1.126 in
28.6 mm
|
Grey
|
31 Ω
|
0.394 in
10.0 mm