Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 3.3834 USD - 3.7489 USD | 20 In stock |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
Black
|
43 Ω
|
|
||
| 2.6713 USD - 2.9598 USD | 240 In stock |
2.047 in
52.0 mm
|
119 Ω
|
2.307 in
58.6 mm
|
Grey
|
43 Ω
|
0.787 in
20.0 mm
|
||
| 1.1909 USD - 1.3197 USD | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.3236 USD - 1.4666 USD | 506 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| RFS2-20-12-A5 | 0.7158 USD - 0.7931 USD | 6733 In stock |
1.063 in
27.0 mm
|
75 Ω
|
1.22 in
31.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
|
| 0.9937 USD - 1.1009 USD | 20 In stock |
0.925 in
23.5 mm
|
71 Ω
|
1.126 in
28.6 mm
|
Grey
|
31 Ω
|
0.394 in
10.0 mm
|
||
| 0.7614 USD - 0.8438 USD | 20 In stock |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
| 0.7947 USD - 0.8805 USD | 104 In stock |
1.378 in
35.0 mm
|
64 Ω
|
1.575 in
40.0 mm
|
Grey
|
25 Ω
|
0.394 in
10.0 mm
|
||
| 6.983 USD - 7.7375 USD | 5948 In stock |
1.047 in
26.6 mm
|
175 Ω
|
1.496 in
38.0 mm
|
Black
|
105 Ω
|
|
||
| 0.2188 USD - 0.2425 USD | 20 In stock |
0.382 in
9.7 mm
|
32 Ω
|
0.545 in
13.84 mm
|
Grey
|
10 Ω
|
0.074 in
1.88 mm
|
||
| 1.1909 USD - 1.3197 USD | 20 In stock |
1.768 in
44.9 mm
|
62 Ω
|
1.969 in
50.0 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
| 1.1909 USD - 1.3197 USD | 20 In stock |
1.378 in
35.0 mm
|
98 Ω
|
1.575 in
40.0 mm
|
Grey
|
36 Ω
|
0.709 in
18.0 mm
|
||
| 0.3664 USD - 0.406 USD | 15715 In stock |
0.315 in
8.0 mm
|
65 Ω
|
0.394 in
10.0 mm
|
Grey
|
25 Ω
|
0.276 in
7.0 mm
|
||
| RFS2-16-12-A5 | 0.662 USD - 0.7333 USD | 12 In stock |
0.846 in
21.5 mm
|
87 Ω
|
1.004 in
25.5 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
|
| 0.9937 USD - 1.1009 USD | 20 In stock |
0.787 in
20.0 mm
|
78 Ω
|
0.965 in
24.5 mm
|
Grey
|
41 Ω
|
0.787 in
20.0 mm
|
||
| 1.7206 USD - 1.9065 USD | 660 In stock |
0.925 in
23.5 mm
|
127 Ω
|
1.122 in
28.5 mm
|
Grey
|
55 Ω
|
0.709 in
18.0 mm
|
||
| 3.6408 USD - 4.0342 USD | 20 In stock |
1.72 in
43.7 mm
|
104 Ω
|
2.169 in
55.1 mm
|
Black
|
36 Ω
|
|
||
| 15.6284 USD - 17.3167 USD | Request the lead time here |
2.047 in
52.0 mm
|
172 Ω
|
3.012 in
76.5 mm
|
Black
|
77 Ω
|
|
||
| 7.1752 USD - 7.9504 USD | Request the lead time here |
1.354 in
34.4 mm
|
189 Ω
|
1.772 in
45.0 mm
|
Black
|
102 Ω
|
|
||
| 0.5292 USD - 0.5861 USD | 20 In stock |
0.453 in
11.5 mm
|
90 Ω
|
0.63 in
16.0 mm
|
Grey
|
50 Ω
|
0.591 in
15.0 mm