Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 7.7136 USD - 8.5469 USD | 7560 In stock |
1.72 in
43.7 mm
|
181 Ω
|
2.169 in
55.1 mm
|
Black
|
80 Ω
|
|
||
| 0.7282 USD - 0.8068 USD | 20 In stock |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
Grey
|
27 Ω
|
0.591 in
15.0 mm
|
||
| 1.505 USD - 1.6675 USD | 5416 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.8088 USD - 2.0042 USD | Request the lead time here |
1.063 in
27.0 mm
|
188 Ω
|
1.26 in
32.0 mm
|
Grey
|
76 Ω
|
0.63 in
16.0 mm
|
||
| RFS1-27-28-A5 | 3.4782 USD - 3.8539 USD | 326 In stock |
1.354 in
34.4 mm
|
195 Ω
|
1.776 in
45.1 mm
|
Grey
|
95 Ω
|
1.122 in
28.5 mm
|
|
| 1.1909 USD - 1.3197 USD | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.3236 USD - 1.4666 USD | 506 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| 1.1374 USD - 1.2604 USD | 1388 In stock |
1.378 in
35.0 mm
|
69 Ω
|
1.575 in
40.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
||
| 0.7614 USD - 0.8438 USD | 20 In stock |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
| 0.7947 USD - 0.8805 USD | 104 In stock |
1.378 in
35.0 mm
|
64 Ω
|
1.575 in
40.0 mm
|
Grey
|
25 Ω
|
0.394 in
10.0 mm
|
||
| 3.6408 USD - 4.0342 USD | 20 In stock |
1.72 in
43.7 mm
|
104 Ω
|
2.169 in
55.1 mm
|
Black
|
36 Ω
|
|
||
| 3.4031 USD - 3.7706 USD | 4020 In stock |
0.827 in
21.0 mm
|
90 Ω
|
0.984 in
25.0 mm
|
Black
|
28 Ω
|
|
||
| 7.1752 USD - 7.9504 USD | Request the lead time here |
1.354 in
34.4 mm
|
189 Ω
|
1.772 in
45.0 mm
|
Black
|
102 Ω
|
|
||
| 1.1772 USD - 1.3044 USD | Request the lead time here |
1.575 in
40.0 mm
|
70 Ω
|
1.78 in
45.2 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
||
| 1.2936 USD - 1.4333 USD | 20 In stock |
1.063 in
27.0 mm
|
121 Ω
|
1.22 in
31.0 mm
|
Grey
|
42 Ω
|
0.787 in
20.0 mm
|
||
| RFS2-25-12-A5 | 1.0582 USD - 1.1725 USD | 20 In stock |
1.276 in
32.4 mm
|
88 Ω
|
1.417 in
36.0 mm
|
Grey
|
29 Ω
|
0.472 in
12.0 mm
|
|
| 5.1837 USD - 5.7438 USD | 10409 In stock |
2.047 in
52.0 mm
|
124 Ω
|
2.5 in
63.5 mm
|
Black
|
50 Ω
|
|
||
| 0.5798 USD - 0.6426 USD | 3349 In stock |
0.787 in
20.0 mm
|
58 Ω
|
0.917 in
23.3 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
| 5.0806 USD - 5.6295 USD | 14020 In stock |
2.047 in
52.0 mm
|
114 Ω
|
2.5 in
63.5 mm
|
Black
|
45 Ω
|
|
||
| 0.3964 USD - 0.4392 USD | 18 In stock |
0.453 in
11.5 mm
|
72 Ω
|
0.63 in
16.0 mm
|
Grey
|
29 Ω
|
0.315 in
8.0 mm