Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 3.4031 USD - 3.7706 USD | 4020 In stock |
0.827 in
21.0 mm
|
90 Ω
|
0.984 in
25.0 mm
|
Black
|
28 Ω
|
|
||
| 0.4978 USD - 0.5516 USD | 16020 In stock |
0.315 in
8.0 mm
|
60 Ω
|
0.394 in
10.0 mm
|
Grey
|
28 Ω
|
0.315 in
8.0 mm
|
||
| 1.1772 USD - 1.3044 USD | Request the lead time here |
1.575 in
40.0 mm
|
70 Ω
|
1.78 in
45.2 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
||
| 3.065 USD - 3.3961 USD | 20 In stock |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
Grey
|
40 Ω
|
0.5 in
12.7 mm
|
||
| 0.8649 USD - 0.9584 USD | 172280 In stock |
0.846 in
21.5 mm
|
126 Ω
|
1.004 in
25.5 mm
|
Grey
|
48 Ω
|
0.591 in
15.0 mm
|
||
| 1.5479 USD - 1.7152 USD | 200 In stock |
0.551 in
14.0 mm
|
123 Ω
|
0.744 in
18.9 mm
|
Grey
|
61 Ω
|
0.787 in
20.0 mm
|
||
| 0.6762 USD - 0.7492 USD | 20 In stock |
0.551 in
14.0 mm
|
62 Ω
|
0.748 in
19.0 mm
|
Grey
|
38 Ω
|
0.472 in
12.0 mm
|
||
| 0.7282 USD - 0.8068 USD | Request the lead time here |
0.65 in
16.5 mm
|
97 Ω
|
0.807 in
20.5 mm
|
Grey
|
36 Ω
|
0.591 in
15.0 mm
|
||
| 1.1909 USD - 1.3197 USD | Request the lead time here |
1.378 in
35.0 mm
|
100 Ω
|
1.516 in
38.5 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| 4.1054 USD - 4.5488 USD | 3645 In stock |
1.22 in
31.0 mm
|
192 Ω
|
1.417 in
36.0 mm
|
Grey
|
92 Ω
|
1.417 in
36.0 mm
|
||
| 7.7136 USD - 8.5469 USD | 7560 In stock |
1.72 in
43.7 mm
|
181 Ω
|
2.169 in
55.1 mm
|
Black
|
80 Ω
|
|
||
| 0.7282 USD - 0.8068 USD | 20 In stock |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
Grey
|
27 Ω
|
0.591 in
15.0 mm
|
||
| RFS3-2-9-K5B | 0.3064 USD - 0.3396 USD | 20 In stock |
0.118 in
3.0 mm
|
74 Ω
|
0.197 in
5.0 mm
|
Grey
|
46 Ω
|
0.354 in
9.0 mm
|
|
| 1.505 USD - 1.6675 USD | 5416 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.8088 USD - 2.0042 USD | Request the lead time here |
1.063 in
27.0 mm
|
188 Ω
|
1.26 in
32.0 mm
|
Grey
|
76 Ω
|
0.63 in
16.0 mm
|
||
| RFS1-27-28-A5 | 3.4782 USD - 3.8539 USD | 326 In stock |
1.354 in
34.4 mm
|
195 Ω
|
1.776 in
45.1 mm
|
Grey
|
95 Ω
|
1.122 in
28.5 mm
|
|
| 0.9256 USD - 1.0256 USD | 2069 In stock |
0.736 in
18.7 mm
|
47 Ω
|
0.937 in
23.8 mm
|
Grey
|
21 Ω
|
0.276 in
7.0 mm
|
||
| 0.8268 USD - 0.9161 USD | 4580 In stock |
0.736 in
18.7 mm
|
96 Ω
|
0.937 in
23.8 mm
|
Grey
|
46 Ω
|
0.492 in
12.5 mm
|
||
| RFS2-15-12-A5 | 0.9987 USD - 1.1067 USD | 8190 In stock |
0.787 in
20.0 mm
|
70 Ω
|
0.965 in
24.5 mm
|
Grey
|
35 Ω
|
0.472 in
12.0 mm
|
|
| 1.1374 USD - 1.2604 USD | 1388 In stock |
1.378 in
35.0 mm
|
69 Ω
|
1.575 in
40.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm