Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.861 USD - 0.954 USD | Request the lead time here |
0.846 in
21.5 mm
|
110 Ω
|
1.004 in
25.5 mm
|
Grey
|
39 Ω
|
0.591 in
15.0 mm
|
||
| 1.3236 USD - 1.4666 USD | 21 In stock |
0.492 in
12.5 mm
|
69 Ω
|
0.65 in
16.5 mm
|
Black
|
27 Ω
|
|
||
| 3.8223 USD - 4.2353 USD | 20 In stock |
1.051 in
26.7 mm
|
180 Ω
|
1.517 in
38.53 mm
|
Grey
|
100 Ω
|
1 in
25.4 mm
|
||
| 0.5955 USD - 0.6598 USD | 20 In stock |
0.787 in
20.0 mm
|
41 Ω
|
0.917 in
23.3 mm
|
Grey
|
14 Ω
|
0.276 in
7.0 mm
|
||
| 0.5962 USD - 0.6607 USD | 18 In stock |
0.551 in
14.0 mm
|
164 Ω
|
0.709 in
18.0 mm
|
Grey
|
45 Ω
|
0.315 in
8.0 mm
|
||
| 0.9937 USD - 1.1009 USD | 33 In stock |
1.22 in
31.0 mm
|
79 Ω
|
1.417 in
36.0 mm
|
Grey
|
29 Ω
|
0.315 in
8.0 mm
|
||
| 1.1909 USD - 1.3197 USD | 1236 In stock |
1.22 in
31.0 mm
|
147 Ω
|
1.417 in
36.0 mm
|
Grey
|
52 Ω
|
0.709 in
18.0 mm
|
||
| 0.9274 USD - 1.0275 USD | 20 In stock |
1.378 in
35.0 mm
|
59 Ω
|
1.575 in
40.0 mm
|
Grey
|
24 Ω
|
0.472 in
12.0 mm
|
||
| 3.4031 USD - 3.7706 USD | 4020 In stock |
0.827 in
21.0 mm
|
90 Ω
|
0.984 in
25.0 mm
|
Black
|
28 Ω
|
|
||
| 0.4978 USD - 0.5516 USD | 16020 In stock |
0.315 in
8.0 mm
|
60 Ω
|
0.394 in
10.0 mm
|
Grey
|
28 Ω
|
0.315 in
8.0 mm
|
||
| 3.065 USD - 3.3961 USD | 20 In stock |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
Grey
|
40 Ω
|
0.5 in
12.7 mm
|
||
| 2.6713 USD - 2.9598 USD | 240 In stock |
2.047 in
52.0 mm
|
119 Ω
|
2.307 in
58.6 mm
|
Grey
|
43 Ω
|
0.787 in
20.0 mm
|
||
| 1.1909 USD - 1.3197 USD | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.5479 USD - 1.7152 USD | 200 In stock |
0.551 in
14.0 mm
|
123 Ω
|
0.744 in
18.9 mm
|
Grey
|
61 Ω
|
0.787 in
20.0 mm
|
||
| 0.6762 USD - 0.7492 USD | 20 In stock |
0.551 in
14.0 mm
|
62 Ω
|
0.748 in
19.0 mm
|
Grey
|
38 Ω
|
0.472 in
12.0 mm
|
||
| 0.9937 USD - 1.1009 USD | 20 In stock |
0.925 in
23.5 mm
|
71 Ω
|
1.126 in
28.6 mm
|
Grey
|
31 Ω
|
0.394 in
10.0 mm
|
||
| 0.7614 USD - 0.8438 USD | 20 In stock |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
| 1.1909 USD - 1.3197 USD | Request the lead time here |
1.378 in
35.0 mm
|
100 Ω
|
1.516 in
38.5 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| RFS2-25-12-A5 | 1.0582 USD - 1.1725 USD | 20 In stock |
1.276 in
32.4 mm
|
88 Ω
|
1.417 in
36.0 mm
|
Grey
|
29 Ω
|
0.472 in
12.0 mm
|
|
| 3.3834 USD - 3.7489 USD | 20 In stock |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
Black
|
43 Ω