Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.5798 USD - 0.6426 USD | 3349 In stock |
0.787 in
20.0 mm
|
58 Ω
|
0.917 in
23.3 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
| 0.5323 USD - 0.5899 USD | 31 In stock |
0.453 in
11.5 mm
|
73 Ω
|
0.63 in
16.0 mm
|
Grey
|
41 Ω
|
0.472 in
12.0 mm
|
||
| 0.4886 USD - 0.5414 USD | 20 In stock |
0.433 in
11.0 mm
|
63 Ω
|
0.579 in
14.7 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
||
| 1.4525 USD - 1.6094 USD | 19 In stock |
2.047 in
52.0 mm
|
75 Ω
|
2.268 in
57.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.39 USD - 1.5401 USD | 19 In stock |
2.173 in
55.2 mm
|
62 Ω
|
1.969 in
50.0 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
| 0.8746 USD - 0.9691 USD | 91 In stock |
1.063 in
27.0 mm
|
78 Ω
|
1.319 in
33.5 mm
|
Grey
|
36 Ω
|
0.591 in
15.0 mm
|
||
| 0.8247 USD - 0.914 USD | 4800 In stock |
0.925 in
23.5 mm
|
65 Ω
|
1.122 in
28.5 mm
|
Grey
|
28 Ω
|
0.315 in
8.0 mm
|
||
| RFS2-21-8-A5 | 0.7797 USD - 0.8638 USD | 42 In stock |
1.063 in
27.0 mm
|
53 Ω
|
1.319 in
33.5 mm
|
Grey
|
21 Ω
|
0.315 in
8.0 mm
|
|
| 3.4031 USD - 3.7706 USD | 4020 In stock |
0.827 in
21.0 mm
|
90 Ω
|
0.984 in
25.0 mm
|
Black
|
28 Ω
|
|
||
| 0.4978 USD - 0.5516 USD | 16020 In stock |
0.315 in
8.0 mm
|
60 Ω
|
0.394 in
10.0 mm
|
Grey
|
28 Ω
|
0.315 in
8.0 mm
|
||
| 1.1772 USD - 1.3044 USD | Request the lead time here |
1.575 in
40.0 mm
|
70 Ω
|
1.78 in
45.2 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
||
| 3.065 USD - 3.3961 USD | 20 In stock |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
Grey
|
40 Ω
|
0.5 in
12.7 mm
|
||
| 7.7136 USD - 8.5469 USD | 7560 In stock |
1.72 in
43.7 mm
|
181 Ω
|
2.169 in
55.1 mm
|
Black
|
80 Ω
|
|
||
| 0.7282 USD - 0.8068 USD | 20 In stock |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
Grey
|
27 Ω
|
0.591 in
15.0 mm
|
||
| RFS3-2-9-K5B | 0.3064 USD - 0.3396 USD | 20 In stock |
0.118 in
3.0 mm
|
74 Ω
|
0.197 in
5.0 mm
|
Grey
|
46 Ω
|
0.354 in
9.0 mm
|
|
| 1.505 USD - 1.6675 USD | 5416 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 1.8088 USD - 2.0042 USD | Request the lead time here |
1.063 in
27.0 mm
|
188 Ω
|
1.26 in
32.0 mm
|
Grey
|
76 Ω
|
0.63 in
16.0 mm
|
||
| RFS1-27-28-A5 | 3.4782 USD - 3.8539 USD | 326 In stock |
1.354 in
34.4 mm
|
195 Ω
|
1.776 in
45.1 mm
|
Grey
|
95 Ω
|
1.122 in
28.5 mm
|
|
| 0.9256 USD - 1.0256 USD | 2069 In stock |
0.736 in
18.7 mm
|
47 Ω
|
0.937 in
23.8 mm
|
Grey
|
21 Ω
|
0.276 in
7.0 mm
|
||
| 0.8268 USD - 0.9161 USD | 4580 In stock |
0.736 in
18.7 mm
|
96 Ω
|
0.937 in
23.8 mm
|
Grey
|
46 Ω
|
0.492 in
12.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue