Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 0050412001VR | 0.2174 USD - 0.2409 USD | 1771 In stock |
|
TPE/TPV
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
| 0.0369 USD - 0.041 USD | 338127 In stock |
Black
|
TPE/TPV
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 0050152001VR | 0.0244 USD - 0.0271 USD | 584584 In stock |
Grey
|
TPE/TPV
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| 0.0431 USD - 0.0476 USD | 6527 In stock |
Black
|
TPE/TPV
|
0.331 in
8.4 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0553 USD - 0.0615 USD | 138504 In stock |
Black
|
TPE/TPV
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0162 USD - 0.0179 USD | 648460 In stock |
Black
|
TPE/TPV
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0119 USD - 0.013 USD | 58980 In stock |
Black
|
TPE/TPV
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
||
| 0.107 USD - 0.1186 USD | 2562 In stock |
|
TPE/TPV
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 1020632001VR | 0.1988 USD - 0.2203 USD | 39 In stock |
Black
|
TPE/TPV
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
|
| 0.0246 USD - 0.0272 USD | 562604 In stock |
Grey
|
TPE/TPV
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 0.0277 USD - 0.0307 USD | 284309 In stock |
Black
|
TPE/TPV
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| 0.0475 USD - 0.0526 USD | 496386 In stock |
Black
|
TPE/TPV
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 0050232001VR | 0.022 USD - 0.0244 USD | 682853 In stock |
Grey
|
TPE/TPV
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 0040452001VR | 0.0423 USD - 0.0468 USD | 1562 In stock |
Black
|
TPE/TPV
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
|
| 0.138 USD - 0.1529 USD | 928 In stock |
Black
|
TPE/TPV
|
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0588 USD - 0.0651 USD | 28528 In stock |
Black
|
TPE/TPV
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0514 USD - 0.0569 USD | 723 In stock |
|
TPE/TPV
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0255 USD - 0.0283 USD | 1306753 In stock |
Black
|
TPE/TPV
|
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| 0.0238 USD - 0.0263 USD | 9304 In stock |
Black
|
TPE/TPV
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| 0050652001VR | 0.0681 USD - 0.0754 USD | 5626 In stock |
Black
|
TPE/TPV
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm