Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Overall Width | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 97.7955 USD - 108.3605 USD | 17 In stock |
0.118 in
3.0 mm
|
0.827 in
21.0 mm
|
2
|
0.539 in
13.7 mm
|
||
| 315 In stock |
|
0.118 in
3.0 mm
|
1
|
1.075 in
27.3 mm
|
|||
| Request the lead time here |
0.157 in
4.0 mm
|
0.382 in
9.7 mm
|
4
|
1.63 in
41.4 mm
|
|||
| 104.1115 USD - 115.3589 USD | 2527 In stock |
0.118 in
3.0 mm
|
0.386 in
9.8 mm
|
1
|
0.843 in
21.4 mm
|
||
| 164.6493 USD - 182.4369 USD | 5 In stock |
0.118 in
3.0 mm
|
0.902 in
22.9 mm
|
3
|
0.539 in
13.7 mm
|
||
| 52 In stock |
|
0.142 in
3.6 mm
|
2
|
0.933 in
23.7 mm
|
|||
| Request the lead time here |
|
0.287 in
7.3 mm
|
6
|
1.406 in
35.7 mm
|
|||
| 207.4422 USD - 229.8529 USD | Request the lead time here |
0.118 in
3.0 mm
|
1.083 in
27.5 mm
|
5
|
0.634 in
16.1 mm
|
||
| 96 In stock |
|
0.425 in
10.8 mm
|
5
|
2.024 in
51.4 mm
|
|||
| 38 In stock |
|
0.343 in
8.7 mm
|
3
|
1.299 in
33.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue