Menu Search

Flipper Gasket

In stock

A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
10 results
Product SKUs information
Item Code Price range Availability Maximum Clamp Width Overall Width Type Overall Height View
97.7955 USD - 108.3605 USD 17 In stock
3.0 mm
21.0 mm
2
13.7 mm
315 In stock
3.0 mm
1
27.3 mm
Request the lead time here
4.0 mm
9.7 mm
4
41.4 mm
104.1115 USD - 115.3589 USD 2527 In stock
3.0 mm
9.8 mm
1
21.4 mm
164.6493 USD - 182.4369 USD 5 In stock
3.0 mm
22.9 mm
3
13.7 mm
52 In stock
3.6 mm
2
23.7 mm
Request the lead time here
7.3 mm
6
35.7 mm
207.4422 USD - 229.8529 USD Request the lead time here
3.0 mm
27.5 mm
5
16.1 mm
96 In stock
10.8 mm
5
51.4 mm
38 In stock
8.7 mm
3
33.0 mm
Edge Protector - EPDM ; Overall Width 21.0 mm | 0.827 in ; Overall Height 13.7 mm | 0.539 in ; Overall Width 21.0 mm | 0.827 in

490761

Price Range
108.3605 USD - 97.7955 USD

Stock Levels
17 In stock
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    13.7 mm
  • Overall Width
    21.0 mm
  • Colour
    Black
Edge Protector - EPDM ; Overall Width 3.0 mm | 0.118 in ; Overall Height 27.3 mm | 1.075 in ; Overall Width 3.0 mm | 0.118 in

490754


Stock Levels
315 In stock
Attributes
  • Overall Height
    27.3 mm
  • Overall Width
    3.0 mm
  • Colour
    Black
  • Material
    EPDM
  • Type
    1
Edge Protector - EPDM ; Overall Width 9.7 mm | 0.382 in ; Overall Height 41.4 mm | 1.63 in ; Overall Width 9.7 mm | 0.382 in

490757


Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    4.0 mm
  • Overall Height
    41.4 mm
  • Overall Width
    9.7 mm
  • Colour
    Black
Edge Protector - EPDM ; Overall Width 9.8 mm | 0.386 in ; Overall Height 21.4 mm | 0.843 in ; Overall Width 9.8 mm | 0.386 in

34009236001

Price Range
115.3589 USD - 104.1115 USD

Stock Levels
2527 In stock
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    21.4 mm
  • Overall Width
    9.8 mm
  • Colour
    Black
Edge Protector - EPDM ; Overall Width 22.9 mm | 0.902 in ; Overall Height 13.7 mm | 0.539 in ; Overall Width 22.9 mm | 0.902 in

490762

Price Range
182.4369 USD - 164.6493 USD

Stock Levels
5 In stock
Attributes
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    13.7 mm
  • Overall Width
    22.9 mm
  • Colour
    Black
Edge Protector - EPDM ; Overall Width 3.6 mm | 0.142 in ; Overall Height 23.7 mm | 0.933 in ; Overall Width 3.6 mm | 0.142 in

490755


Stock Levels
52 In stock
Attributes
  • Overall Height
    23.7 mm
  • Overall Width
    3.6 mm
  • Colour
    Black
  • Material
    EPDM
  • Type
    2
Edge Protector - EPDM ; Overall Width 7.3 mm | 0.287 in ; Overall Height 35.7 mm | 1.406 in ; Overall Width 7.3 mm | 0.287 in

490759


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    35.7 mm
  • Overall Width
    7.3 mm
  • Colour
    Black
  • Material
    EPDM
  • Type
    6
Edge Protector - EPDM ; Overall Width 27.5 mm | 1.083 in ; Overall Height 16.1 mm | 0.634 in ; Overall Width 27.5 mm | 1.083 in

490764

Price Range
229.8529 USD - 207.4422 USD

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    16.1 mm
  • Overall Width
    27.5 mm
  • Colour
    Black
Edge Protector - EPDM ; Overall Width 10.8 mm | 0.425 in ; Overall Height 51.4 mm | 2.024 in ; Overall Width 10.8 mm | 0.425 in

490758


Stock Levels
96 In stock
Attributes
  • Overall Height
    51.4 mm
  • Overall Width
    10.8 mm
  • Colour
    Black
  • Material
    EPDM
  • Type
    5
Edge Protector - EPDM ; Overall Width 8.7 mm | 0.343 in ; Overall Height 33.0 mm | 1.299 in ; Overall Width 8.7 mm | 0.343 in

490756


Stock Levels
38 In stock
Attributes
  • Overall Height
    33.0 mm
  • Overall Width
    8.7 mm
  • Colour
    Black
  • Material
    EPDM
  • Type
    3