Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Overall Width | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 38 In stock |
|
0.343 in
8.7 mm
|
3
|
1.299 in
33.0 mm
|
|||
| Request the lead time here |
|
0.142 in
3.6 mm
|
2
|
0.933 in
23.7 mm
|
|||
| Request the lead time here |
|
0.382 in
9.7 mm
|
4
|
1.614 in
41.0 mm
|
|||
| Request the lead time here |
|
0.118 in
3.0 mm
|
1
|
1.075 in
27.3 mm
|
|||
| 2 In stock |
|
0.287 in
7.3 mm
|
6
|
1.406 in
35.7 mm
|
|||
| 100.1072 USD - 110.922 USD | 576 In stock |
|
0.386 in
9.8 mm
|
1
|
0.969 in
24.6 mm
|
||
| 94.0341 USD - 104.1928 USD | 85 In stock |
|
0.827 in
21.0 mm
|
2
|
0.539 in
13.7 mm
|
||
| 199.4637 USD - 221.0124 USD | Request the lead time here |
|
1.083 in
27.5 mm
|
5
|
0.634 in
16.1 mm
|
||
| 158.3166 USD - 175.4201 USD | 5 In stock |
|
0.902 in
22.9 mm
|
3
|
0.539 in
13.7 mm
|
||
| 90 In stock |
|
0.425 in
10.8 mm
|
5
|
2.024 in
51.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue