Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size View
0.9448 USD - 1.0469 USD 121965 In stock
23.0 mm
M5
1.2525 USD - 1.3878 USD 45 In stock
15.0 mm
M4
1.0754 USD - 1.1916 USD 128423 In stock
23.0 mm
M6
0.6108 USD - 0.6768 USD 9 In stock
22.0 mm
M8
1.3343 USD - 1.4784 USD 35923 In stock
28.0 mm
M8
0.3916 USD - 0.7596 USD 30 In stock
15.0 mm
M5
14.9091 USD - 15.6938 USD 3900 In stock
44.0 mm
M8
13.3267 USD - 14.0281 USD Request the lead time here
44.0 mm
M6
Grip Knob - Knob Diameter - 23.0 mm | 0.906 in ; Thread Size - M5 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

KTSR-23M05F

Price Range
1.0469 USD - 0.9448 USD

Stock Levels
121965 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Finish
    Matt
Grip Knob - Knob Diameter - 15.0 mm | 0.591 in ; Thread Size - M4 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

KTSR-15M04F

Price Range
1.3878 USD - 1.2525 USD

Stock Levels
45 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Finish
    Matt
Grip Knob - Knob Diameter - 23.0 mm | 0.906 in ; Thread Size - M6 ; Thread Length - 40.0 mm | 1.575 in; PA; Black

KTSR-23M06F

Price Range
1.1916 USD - 1.0754 USD

Stock Levels
128423 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Thread Length
    40.0 mm
  • Colour
    Black
  • Finish
    Matt
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M8 ; Thread Length - 16.0 mm | 0.63 in; PA; Black

466345

Price Range
0.6768 USD - 0.6108 USD

Stock Levels
9 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    22.0 mm
  • Knob Height
    16.0 mm
  • Thread Length
    16.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 28.0 mm | 1.102 in ; Thread Size - M8 ; Thread Length - 50.0 mm | 1.969 in; PA; Black

KTSR-28M08F

Price Range
1.4784 USD - 1.3343 USD

Stock Levels
35923 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Thread Length
    50.0 mm
  • Colour
    Black
  • Finish
    Matt
Grip Knob - Knob Diameter - 15.0 mm | 0.591 in ; Thread Size - M5 ; Thread Length - 11.0 mm | 0.433 in; PA; Black

466343

Price Range
0.7596 USD - 0.3916 USD

Stock Levels
30 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    15.0 mm
  • Knob Height
    11.0 mm
  • Thread Length
    11.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M8 ; Thread Length - 13.0 mm | 0.512 in; PP; Black

1219095

Price Range
15.6938 USD - 14.9091 USD

Stock Levels
3900 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    17.0 mm
  • Knob Diameter
    44.0 mm
  • Knob Height
    14.0 mm
  • Thread Length
    13.0 mm
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M6 ; Thread Length - 12.0 mm | 0.472 in; PP; Black

1219094

Price Range
14.0281 USD - 13.3267 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    17.0 mm
  • Knob Diameter
    44.0 mm
  • Knob Height
    14.0 mm
  • Thread Length
    12.0 mm