Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Colour | View | |
---|---|---|---|---|---|---|
0.48 USD - 0.5319 USD | 4392 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
||
0.8442 USD - 0.9354 USD | 2167 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
||
0.7998 USD - 0.8862 USD | 147292 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
||
0.8173 USD - 0.9056 USD | 251782 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
0.9587 USD - 1.0623 USD | 4444 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
||
0.4687 USD - 0.5193 USD | 123534 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
||
0.8726 USD - 0.9669 USD | 46416 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
0.8211 USD - 0.9098 USD | 90537 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
||
0.3544 USD - 0.6872 USD | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Black
|
||
0.8211 USD - 0.9098 USD | 78394 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
0.4617 USD - 0.5116 USD | 516 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
||
0.9159 USD - 1.0148 USD | 25288 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
0.8902 USD - 0.9864 USD | 21659 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
||
0.7884 USD - 0.8736 USD | 70717 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
||
0.9298 USD - 1.0303 USD | 100289 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
||
0.3012 USD - 0.5841 USD | 35 In stock |
0.866 in
22.0 mm
|
M6
|
Black
|
||
3.2079 USD - 3.3768 USD | 57 In stock |
0.984 in
25.0 mm
|
M8
|
Black
|
||
3.5322 USD - 3.9138 USD | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
Black
|
||
5.5088 USD - 6.1039 USD | 181 In stock |
1.555 in
39.5 mm
|
M8
|
Black
|
||
10.8407 USD - 11.4113 USD | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue