Menu Search

Furniture Locks - Heavy Duty Cabinet Lock

In stock

These Furniture Locks are used to secure furniture doors and drawers; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the furniture's surface, resulting in a smooth and seamless look.

It offers security and prevents unauthorised access to furniture contents. These locks are usually actuated with a key or a combination, guaranteeing that only approved people may open the doors or drawers. The flush mount design prevents the locks from protruding from the furniture surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing furniture, making it a convenient and effective way to secure doors and drawers. They are typically found in cabinets, cupboards, and other pieces of furniture that require a clean and discrete locking mechanism.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Barrel Depth Shape Material Key Type View
5.7171 USD - 6.018 USD Request the lead time here
Rectangular
Steel
K0427 Key
13.9086 USD - 14.6407 USD Request the lead time here
Rectangular
Steel
Keyed
Furniture Lock - Steel ; K0427 Key ; Barrel Depth:36.6 mm | 1.441 in ; Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

20029203

Price Range
6.018 USD - 5.7171 USD

Stock Levels
Request the lead time here
Attributes
  • Base Length
    84.0 mm
  • Application(s)
    Cabinet
  • Key Type
    K0427 Key
  • Shape
    Rectangular
  • Full Material
    Steel
Furniture Lock - Steel ; Keyed ; ; Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

20029210

Price Range
14.6407 USD - 13.9086 USD

Stock Levels
Request the lead time here
Attributes
  • Base Length
    140.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Rectangular
  • Full Material
    Steel