S Profile glazing gaskets are easy to fit and primarily used for sealing windows and inspection panels. Generally they are used in lightweight applications and are ideal when glass or acrylic panels are not subjectd to high pressure or exposure to weather elements. Tolarances ISO 3302-1 1996 Class E-2. They rest of the Glazing gasket range are easy-fit glazing solution, and provide an effective weatherproof seal. These gaskets can be used where there are rigorous environmental demands. This glazing gasket range is made from solid black EPDM.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Orientation | Hardness | Overall Width | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 551831 | 191.7821 USD - 212.5009 USD | 6 In stock |
Top
|
70° (Shore A)
|
|
|
0.634 in
16.1 mm
|
|
| 193.7543 USD - 214.6862 USD | 68 In stock |
Top
|
70° (Shore A)
|
|
|
0.665 in
16.9 mm
|
||
| 140.7979 USD - 156.0088 USD | 1 In stock |
Side
|
60° (Shore A)
|
|
|
0.638 in
16.2 mm
|
||
| 551830 | 116.0048 USD - 128.5372 USD | 2 In stock |
Side
|
60° (Shore A)
|
|
|
0.638 in
16.2 mm
|
|
| 37.4319 USD - 41.4757 USD | 1 In stock |
Top
|
70° (Shore A)
|
|
|
0.295 in
7.5 mm
|
||
| 241.2682 USD - 267.3331 USD | Request the lead time here |
Top
|
70° (Shore A)
|
|
|
0.594 in
15.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue