Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Overall Length | Colour | Material | Maximum Compatible Panel Thickness | Type | View | |
---|---|---|---|---|---|---|---|---|---|
0.5014 USD - 0.5555 USD | 125 In stock |
|
12.618 in
320.5 mm
|
Natural
|
Nylon 6/6
|
|
|
||
53.6916 USD - 59.4921 USD | 181 In stock |
|
|
Grey
|
MDS Filled Nylon 6/6/6
|
|
|
||
0.4287 USD - 0.475 USD | 1194 In stock |
|
12.618 in
320.5 mm
|
Natural
|
Nylon 6/6
|
|
|
||
80.9799 USD - 89.7284 USD | 9 In stock |
|
|
Grey
|
Nylon 6
|
|
|
||
0.3106 USD - 0.3442 USD | 24249 In stock |
|
12.618 in
320.5 mm
|
Natural
|
Nylon 6/6
|
|
|
||
0.6064 USD - 0.6719 USD | 2111 In stock |
|
12.618 in
320.5 mm
|
Natural
|
Nylon 6/6
|
|
|
||
MGS-2-01 | 0.1584 USD - 0.1755 USD | 117 In stock |
|
12.618 in
320.5 mm
|
Natural
|
Nylon 6/6
|
|
|
|
70.8821 USD - 78.5397 USD | 1232 In stock |
|
|
Grey
|
Nylon 6
|
|
|
||
112.9128 USD - 125.1111 USD | 57 In stock |
|
|
Grey
|
MDS Filled Nylon 6/6/6
|
|
|
||
0.4538 USD - 0.5027 USD | 344 In stock |
|
12.618 in
320.5 mm
|
Natural
|
Nylon 6/6
|
|
|
||
0.5414 USD - 0.6001 USD | 484 In stock |
|
12.618 in
320.5 mm
|
Natural
|
Nylon 6/6
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue