Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Minimum Panel Thickness | Handle Width | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
19.1755 USD - 21.2471 USD | 10 In stock |
5.512 in
140.0 mm
|
|
|
|
||
5.2056 USD - 5.7681 USD | 25 In stock |
4.37 in
111.0 mm
|
|
|
|
||
7.7828 USD - 8.6236 USD | Request the lead time here |
4.37 in
111.0 mm
|
|
|
|
||
7.7831 USD - 8.6239 USD | 73 In stock |
4.37 in
111.0 mm
|
|
|
|
||
16.3869 USD - 18.1573 USD | 11 In stock |
5.512 in
140.0 mm
|
|
|
|
||
8.7844 USD - 9.7335 USD | 25 In stock |
4.37 in
111.0 mm
|
|
|
|
||
8.4724 USD - 9.3878 USD | 10 In stock |
4.37 in
111.0 mm
|
|
|
|
||
13.7734 USD - 15.2615 USD | 12 In stock |
5.512 in
140.0 mm
|
|
|
|
||
21.8479 USD - 24.208 USD | Request the lead time here |
5.512 in
140.0 mm
|
|
|
|
||
41.9124 USD - 41.9124 USD | Request the lead time here |
4.665 in
118.5 mm
|
0.039 in
1.0 mm
|
0.587 in
14.9 mm
|
0.197 in
5.0 mm
|
||
11.3393 USD - 11.3393 USD | Request the lead time here |
4.587 in
116.5 mm
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.197 in
5.0 mm
|
||
27.7565 USD - 27.7565 USD | Request the lead time here |
4.012 in
101.9 mm
|
0.039 in
1.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
50.0007 USD - 50.0007 USD | Request the lead time here |
5.827 in
148.0 mm
|
0.039 in
1.0 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
13.2698 USD - 13.2698 USD | Request the lead time here |
4.587 in
116.5 mm
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.197 in
5.0 mm
|
||
15.3896 USD - 15.3896 USD | Request the lead time here |
|
0.039 in
1.0 mm
|
|
0.197 in
5.0 mm
|
||
31.7197 USD - 31.7197 USD | Request the lead time here |
5.118 in
130.0 mm
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
||
5.4794 USD - 5.7679 USD | Request the lead time here |
3.937 in
100.0 mm
|
0.039 in
1.0 mm
|
|
0.118 in
3.0 mm
|
||
7.1484 USD - 7.5247 USD | Request the lead time here |
4.528 in
115.0 mm
|
0.039 in
1.0 mm
|
|
0.197 in
5.0 mm
|
||
5.4282 USD - 6.0146 USD | Request the lead time here |
4.37 in
111.0 mm
|
|
|
|
||
7.7831 USD - 8.6239 USD | 44 In stock |
4.37 in
111.0 mm
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue