Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Full Material | View | |
---|---|---|---|---|---|---|---|
0.1232 USD - 0.1365 USD | 148 In stock |
|
10.433 in
265.0 mm
|
Black
|
Nylon 6/6
|
||
0.1748 USD - 0.1937 USD | 28 In stock |
2.323 in
59.0 mm
|
8.858 in
225.0 mm
|
Black
|
Nylon 6/6
|
||
490002 | 0.0986 USD - 0.1093 USD | 384 In stock |
|
9.252 in
235.0 mm
|
Black
|
Nylon 6/6
|
|
0.2232 USD - 0.2472 USD | 69 In stock |
|
14.567 in
370.0 mm
|
Natural
|
Nylon 6/6
|
||
0.1475 USD - 0.1635 USD | 7166 In stock |
|
8.858 in
225.0 mm
|
Natural
|
Nylon 6/6
|
||
0.0616 USD - 0.0683 USD | 4172 In stock |
|
5.197 in
132.0 mm
|
Black
|
Nylon 6/6
|
||
0.6159 USD - 0.6823 USD | 9316 In stock |
|
29.921 in
760.0 mm
|
Black
|
Nylon 6/6
|
||
0.1971 USD - 0.2185 USD | 144 In stock |
|
14.173 in
360.0 mm
|
Black
|
Nylon 6/6
|
||
0.1478 USD - 0.1638 USD | 5848 In stock |
|
11.811 in
300.0 mm
|
Black
|
Nylon 6/6
|
||
490007 | 0.4223 USD - 0.4678 USD | 2415 In stock |
|
24.016 in
610.0 mm
|
Black
|
Nylon 6/6
|
|
0.3378 USD - 0.3743 USD | 1944 In stock |
|
20.079 in
510.0 mm
|
Black
|
Nylon 6/6
|
||
490001 | 0.074 USD - 0.082 USD | 8507 In stock |
|
7.087 in
180.0 mm
|
Black
|
Nylon 6/6
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue