Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Natural, Black, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Minimum Taper Diameter Plug Style View
0.0105 USD - 0.0115 USD 4308 In stock
2.0 mm
Black
EPDM
0.5 mm
Solid
0.0544 USD - 0.0603 USD 324072 In stock
8.7 mm
Black
EPDM
4.8 mm
Solid
0.0158 USD - 0.0175 USD 438788 In stock
4.8 mm
Black
EPDM
1.6 mm
Solid
0.0751 USD - 0.0832 USD 209778 In stock
11.1 mm
Black
EPDM
8.7 mm
Solid
0.0262 USD - 0.029 USD 176704 In stock
6.4 mm
Black
EPDM
3.2 mm
Solid
0.1647 USD - 0.1825 USD 215840 In stock
15.9 mm
Black
EPDM
11.1 mm
Solid
0.0844 USD - 0.0936 USD 864273 In stock
11.1 mm
Black
EPDM
6.4 mm
Solid
0.2094 USD - 0.232 USD 75328 In stock
17.5 mm
Black
EPDM
11.1 mm
Solid
0.0994 USD - 0.1102 USD 219720 In stock
2.5 mm
Black
EPDM
0.8 mm
0.0807 USD - 0.0893 USD 48571 In stock
2.0 mm
Black
EPDM
0.6 mm
0.2078 USD - 0.23 USD 1337420 In stock
20.3 mm
Black
EPDM
15.9 mm
Solid
1.0302 USD - 1.1414 USD 16152 In stock
43.0 mm
Black
EPDM
36.0 mm
Hollow
0.2184 USD - 0.2421 USD 38256 In stock
16.7 mm
Black
EPDM
12.7 mm
Solid
0.0694 USD - 0.0769 USD 84991 In stock
2.0 mm
Black
EPDM
0.6 mm
1.0856 USD - 1.2027 USD 42758 In stock
36.5 mm
Black
EPDM
30.2 mm
Solid
0.1467 USD - 0.1628 USD 109971 In stock
14.3 mm
Black
EPDM
7.9 mm
Solid
2.6025 USD - 2.8837 USD 17110 In stock
56.0 mm
Black
EPDM
47.6 mm
Solid
3.0869 USD - 5.9857 USD 483 In stock
62.7 mm
Black
EPDM
50.0 mm
Solid
0.1608 USD - 0.1782 USD 127046 In stock
19.1 mm
Black
EPDM
14.3 mm
Solid
12.3212 USD - 13.6524 USD 5 In stock
101.6 mm
Black
EPDM
82.6 mm
Solid
  • of 3
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.5 mm | 0.02 in ; EPDM ; Maximum Compatible Hole Diameter - 2.0 mm | 0.079 in

461526

Price Range
0.0115 USD - 0.0105 USD

Stock Levels
4308 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    0.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in ; EPDM ; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in

461535

Price Range
0.0603 USD - 0.0544 USD

Stock Levels
324072 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; EPDM ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in

461529

Price Range
0.0175 USD - 0.0158 USD

Stock Levels
438788 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    1.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.7 mm | 0.343 in ; EPDM ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in

461538

Price Range
0.0832 USD - 0.0751 USD

Stock Levels
209778 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.126 in ; EPDM ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in

461532

Price Range
0.029 USD - 0.0262 USD

Stock Levels
176704 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in ; EPDM ; Maximum Compatible Hole Diameter - 15.9 mm | 0.626 in

461544

Price Range
0.1825 USD - 0.1647 USD

Stock Levels
215840 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in ; EPDM ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in

461539

Price Range
0.0936 USD - 0.0844 USD

Stock Levels
864273 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in ; EPDM ; Maximum Compatible Hole Diameter - 17.5 mm | 0.689 in

461546

Price Range
0.232 USD - 0.2094 USD

Stock Levels
75328 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in ; EPDM ; Maximum Compatible Hole Diameter - 2.5 mm | 0.098 in

498743

Price Range
0.1102 USD - 0.0994 USD

Stock Levels
219720 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    0.8 mm
  • Maximum Taper Diameter
    2.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.6 mm | 0.024 in ; EPDM ; Maximum Compatible Hole Diameter - 2.0 mm | 0.079 in

498741

Price Range
0.0893 USD - 0.0807 USD

Stock Levels
48571 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    0.6 mm
  • Maximum Taper Diameter
    2.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.626 in ; EPDM ; Maximum Compatible Hole Diameter - 20.3 mm | 0.799 in

461550

Price Range
0.23 USD - 0.2078 USD

Stock Levels
1337420 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 36.0 mm | 1.417 in ; EPDM ; Maximum Compatible Hole Diameter - 43.0 mm | 1.693 in

461575

Price Range
1.1414 USD - 1.0302 USD

Stock Levels
16152 In stock
Attributes
  • Plug Style
    Hollow
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    36.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in ; EPDM ; Maximum Compatible Hole Diameter - 16.7 mm | 0.657 in

461545

Price Range
0.2421 USD - 0.2184 USD

Stock Levels
38256 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.6 mm | 0.024 in ; EPDM ; Maximum Compatible Hole Diameter - 2.0 mm | 0.079 in

498740

Price Range
0.0769 USD - 0.0694 USD

Stock Levels
84991 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    0.6 mm
  • Maximum Taper Diameter
    2.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30.2 mm | 1.189 in ; EPDM ; Maximum Compatible Hole Diameter - 36.5 mm | 1.437 in

461558

Price Range
1.2027 USD - 1.0856 USD

Stock Levels
42758 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.311 in ; EPDM ; Maximum Compatible Hole Diameter - 14.3 mm | 0.563 in

461541

Price Range
0.1628 USD - 0.1467 USD

Stock Levels
109971 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 47.6 mm | 1.874 in ; EPDM ; Maximum Compatible Hole Diameter - 56.0 mm | 2.205 in

461566

Price Range
2.8837 USD - 2.6025 USD

Stock Levels
17110 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    47.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50.0 mm | 1.969 in ; EPDM ; Maximum Compatible Hole Diameter - 62.7 mm | 2.469 in

461567

Price Range
5.9857 USD - 3.0869 USD

Stock Levels
483 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14.3 mm | 0.563 in ; EPDM ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in

461547

Price Range
0.1782 USD - 0.1608 USD

Stock Levels
127046 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 82.6 mm | 3.252 in ; EPDM ; Maximum Compatible Hole Diameter - 101.6 mm | 4 in

461572

Price Range
13.6524 USD - 12.3212 USD

Stock Levels
5 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    82.6 mm